LI Replacement Battery Cartridge #182 LI
-
Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.
-
Includes: Installation guide
RBCV182-LI Features
LI Replacement Battery Cartridge #182 LI
Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.
Includes: Installation guide
-
Lithium-ion battery
Lithium-ion batteries provide twice the service life of a typical lead acid battery and are small, light and environmentally friendly.
Replacement Battery Cartridges Features & Benefits
Compatiblity
Long battery life
Designed by APC by Schneider Electric exclusively for APC UPS's for complete compatibility with the intelligent battery management system.
Guaranteed UPS compatibility
Tested and approved to restore the performance of your APC UPS. Maintains UPS safety certifications (UL, VDE, CSA) and lifetime equipment protection policy (as applicable).
Convenience
Re-usable packaging with clear instructions on how to properly dispose of spent batteries.
Convenient, easy and green.
Prepaid postage to a nearby recycling partner (availability varies by country)
Insures that almost 100% of the old battery is recycled, protecting the environment.
Fully assembled for easy hot-swap installation
APC RBCs are safe, reliable and contain a minimum number of connections saving valuable time. Because APC RBCs are hot-swappable, no network downtime is required in order to install them.
Product Distribution
United Arab Emirates, Argentina, Austria, Australia, Belgium, Bulgaria, Brazil, Canada, Switzerland, Chile, China, Colombia, Costa Rica, Serbia and Montenegro, Czechia, Germany, Denmark, Algeria, Ecuador, Estonia, Egypt, Spain, Finland, France, United Kingdom, Greece, Guatemala, Hong Kong SAR China, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Italy, South Korea, Kazakhstan, Lithuania, Latvia, Morocco, North Macedonia, Mexico, Malaysia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Panama, Peru, Philippines, Portugal, Romania, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, El Salvador, Thailand, Tunisia, Turkey, Taiwan, Ukraine, United States, Venezuela, Vietnam, South Africa
Output
Battery Capacity (mAh)
9000
Battery Output Voltage
48 V
Batteries & Runtime
Battery type
Li-Ion (Lithium-Ion)
Battery Placement
Internal battery
Expected Battery Life (years)
8 - 10
RBC Quantity
1
Physical
Maximum Height
76MM, 7.6CM
Maximum Width
200MM, 20.0CM
Maximum Depth
380MM, 38.0CM
Net Weight
7.1KG
Shipping weight
8.4KG
Shipping Height
195MM, 19.5CM
Shipping Width
500MM, 50.0CM
Shipping Depth
320MM, 32.0CM
Environmental
Operating Temperature
0 - 50 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3000meters
Storage Temperature
-20 - 60 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15000meters
Conformance
Approvals
cULus, UN 38.3
Standard warranty
5 years repair or replace
Sustainable Offer Status
RoHS
Compliant
Other Environmental Compliance
China RoHS