Kit of 3 Split CT for 600A/1

Kit of 3 Split CT for 600A/1 Front Left
Kit of 3 Split CT for 600A/1 Front Left
Kit of 3 Split CT for 600A/1 Front Left
Kit of 3 Split CT for 600A/1 Front Left
Kit of 3 Split CT for 600A/1 Front Left
Kit of 3 Split CT for 600A/1 Front Left
  • Includes: Mounting hardware, Screws

View Product Overview

PCST600S Features

Kit of 3 Split CT for 600A/1
Includes: Mounting hardware, Screws
  • Current Monitoring
    Monitors the aggregate current draw per power distribution unit.

AccuSine Features & Benefits

Convenience

LED status indicators
Quickly understand unit and power status with visual indicators.
LCD display
Alpha-Numeric Display which displays system parameters and alarms.

Total cost of Ownership

Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.

Product Distribution

Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Azerbaijan, Bosnia & Herzegovina, Barbados, Burkina Faso, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Congo - Kinshasa, Côte d’Ivoire, Cameroon, Colombia, Costa Rica, Cyprus, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Eritrea, Spain, Ethiopia, Finland, Fiji, Gabon, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Honduras, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, St. Kitts & Nevis, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nicaragua, Oman, Panama, Peru, Philippines, Pakistan, Puerto Rico, Paraguay, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Tajikistan, Turkmenistan, Tunisia, Trinidad & Tobago, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
150MM, 15.0CM
Maximum Width
120MM, 12.0CM
Maximum Depth
34MM, 3.4CM
Net Weight
1.7KG
Color
White

Environmental

Operating Temperature
0 - 55 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-20 - 65 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 9144meters

Conformance

Approvals
EN 60950, IEC 61000-4-5
Standard warranty
1 year repair or replace

Options

Services