KEYBOARD DRAWER - 17IN/1U BLACK
-
Pull-out drawer design allows for easy access and out-of-the-way storage for all standard 17 inch keyboards.
AR8126BLK Features
Key Features
Rack Height
1U
KEYBOARD DRAWER - 17IN/1U BLACK
Pull-out drawer design allows for easy access and out-of-the-way storage for all standard 17 inch keyboards.
-
Adjustable mounting depth
Vertical mounting rails are adjustable for equipment with various mounting depths.
-
Allows for rear mounting of 1U device
Easily mount a KVM switch in the same rack space.
-
Occupies 1U of rack space
Conserve valuable rack space in the data center.
Product Distribution
Afghanistan, Antigua & Barbuda, Anguilla, Albania, Netherlands Antilles, Argentina, Austria, Australia, Barbados, Belgium, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Switzerland, Chile, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Denmark, Dominica, Dominican Republic, Ecuador, Estonia, Spain, Finland, Fiji, France, United Kingdom, Grenada, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Haiti, Hungary, Indonesia, Ireland, India, Iceland, Jamaica, Japan, St. Kitts & Nevis, South Korea, Cayman Islands, St. Lucia, Lithuania, Luxembourg, Latvia, Myanmar (Burma), Martinique, Malta, Mexico, Malaysia, Nicaragua, Netherlands, Norway, New Zealand, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Sweden, Singapore, Slovenia, Slovakia, El Salvador, Turks & Caicos Islands, Thailand, Trinidad & Tobago, Taiwan, United States, Uruguay, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam
Input
Number of Power Cords
1
Physical
Maximum Height
45MM, 4.45CM
Maximum Width
445MM, 44.45CM
Maximum Depth
701MM, 70.1CM
Shipping weight
6.17KG
Shipping Height
89MM, 8.89CM
Shipping Width
572MM, 57.15CM
Shipping Depth
541MM, 54.1CM
Color
Black
Conformance
Approvals
EIA-310D
Standard warranty
2 years repair or replace