InfraStruxure PDU 60kW 400V/400V

InfraStruxure PDU 60kW 400V/400V Front Left
InfraStruxure PDU 60kW 400V/400V Front Left
InfraStruxure PDU 60kW 400V/400V Front Left
InfraStruxure PDU 60kW 400V/400V Front Left
InfraStruxure PDU 60kW 400V/400V Back
InfraStruxure PDU 60kW 400V/400V Application
InfraStruxure PDU 60kW 400V/400V Application
InfraStruxure PDU 60kW 400V/400V Application
InfraStruxure PDU 60kW 400V/400V Application
InfraStruxure PDU 60kW 400V/400V Application
InfraStruxure PDU 60kW 400V/400V Miscellaneous
InfraStruxure PDU 60kW 400V/400V Miscellaneous
InfraStruxure PDU 60kW 400V/400V Miscellaneous
InfraStruxure PDU 60kW 400V/400V Detailed
InfraStruxure PDU 60kW 400V/400V Detailed
InfraStruxure PDU 60kW 400V/400V Detailed
InfraStruxure PDU 60kW 400V/400V Detailed
InfraStruxure PDU 60kW 400V/400V Detailed
InfraStruxure PDU 60kW 400V/400V Detailed
InfraStruxure PDU 60kW 400V/400V Detailed
InfraStruxure PDU 60kW 400V/400V Front Left
InfraStruxure PDU 60kW 400V/400V Front Left
InfraStruxure PDU 60kW 400V/400V Back
InfraStruxure PDU 60kW 400V/400V Application
InfraStruxure PDU 60kW 400V/400V Application
InfraStruxure PDU 60kW 400V/400V Application
InfraStruxure PDU 60kW 400V/400V Application
InfraStruxure PDU 60kW 400V/400V Application
InfraStruxure PDU 60kW 400V/400V Miscellaneous
InfraStruxure PDU 60kW 400V/400V Miscellaneous
InfraStruxure PDU 60kW 400V/400V Miscellaneous
InfraStruxure PDU 60kW 400V/400V Detailed
InfraStruxure PDU 60kW 400V/400V Detailed
InfraStruxure PDU 60kW 400V/400V Detailed
InfraStruxure PDU 60kW 400V/400V Detailed
InfraStruxure PDU 60kW 400V/400V Detailed
InfraStruxure PDU 60kW 400V/400V Detailed
InfraStruxure PDU 60kW 400V/400V Detailed
  • Designed to increase flexibility and agility of data center power distribution through a design that does not require a raised floor.

  • Includes: Installation guide, User manual

View Product Overview

PD60H5HK1 Features

Key Features

Nominal Output Voltage
230V, 400V 3PH
Nominal Input Voltage
400V 3PH
InfraStruxure PDU 60kW 400V/400V
Designed to increase flexibility and agility of data center power distribution through a design that does not require a raised floor.
Includes: Installation guide, User manual
  • Load Test Port
    Load test port provides simple connection for full testing of a Symmetra PX UPS
  • Local and web-based monitoring
    Status available to customers both in the data center and remotely

Configurable Power Distribution Features & Benefits

Serviceability

Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.

Marketing features

Remote Management Capabilities
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet. Allows users to access, configure, and manage units from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
Alarm Thresholds
Current Transformers on each circuit that can provide amp ratings on each circuit position to prevent circuit breaker overloads
Local and web-based monitoring
Status available to customers both in the data center and remotely

Total cost of Ownership

Two 42 Postion Power Panels
Provides breaker positions for distribution to racks and power zones
Reduced footprint
Minimizes your real estate expenses using the aesthetic APC™ NetShelter™ IT enclosure form factor
System mobility
Power distribution units can easily be relocated to accommodate a changing data center environment.

Availability

Wide Range of Applications
Configure-to-order process allows APC to configure, install, and test complete system before shipping

Product Distribution

United Arab Emirates, Afghanistan, Albania, Armenia, Angola, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Philippines, Pakistan, Poland, Portugal, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Taiwan, Tanzania, Ukraine, Uganda, Uzbekistan, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Efficiency at Full Load
98 % %

Input

Input frequency
50 Hz +/- 3 Hz
Number of Power Cords
1
Efficiency at Full Load
98 % %
Load Capacity
60000VA
Maximum Input Current
167A

Physical

Maximum Height
2159MM, 215.9CM
Maximum Width
600MM, 60.0CM
Maximum Depth
914MM, 91.4CM
Net Weight
410.0KG
Shipping weight
454.56KG
Shipping Height
2184MM, 218.4CM
Shipping Width
1219MM, 121.9CM
Shipping Depth
914MM, 91.4CM
Color
Black

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 9144meters

Conformance

Approvals
UL listed
Standard warranty
1 year repair or replace

Options

Services