InRow RP DX Air Cooled 460-480V 60Hz
-
Close-coupled, air, water, and glycol cooling for closets, server rooms, and data centers
-
Includes: Installation guide, Operations and maintenance manual
ACRP101 Features
Key Features
Rack Height
42U
InRow RP DX Air Cooled 460-480V 60Hz
Close-coupled, air, water, and glycol cooling for closets, server rooms, and data centers
Includes: Installation guide, Operations and maintenance manual
-
Containment system compatible
The unit can be combined with a Rack or Hot Aisle Containment System to eliminate hot air mixing and maximize cooling efficiency
-
Humidifier
Humidity is managed through a self-contained steam canister humidifier for maximum efficiency and ease of maintenance. The pure steam canister maintains consistent capacity output, and requires very little or no scheduled maintenance.
Uniflair Direct Expansion InRow Cooling Features & Benefits
Agility
Scalable densities
Allows for higher densities to be achieved by integrating containment with room, row and rack cooling system architectures.
Modular design
Modular design provides scalable solutions to add cooling as demand increases.
Availability
Rack inlet temperature control
Reduces the risk of hot spots at the rack level
Predictable cooling
Placing the unit in the row of racks moves the source of cooling closer to the heat load. This eliminates air mixing and provides a predictable cooling architecture.
Active response controls
Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and health of the unit is provided.
Manageability
Building management system integration
Send alarms and data points allowing you to manage critical building infrastructure from a single system.
Real-Time capacity monitoring
Real-time display of current and available cooling.
Microprocessor controller
Utilizes intelligent, active response control, and real-time monitoring. The system is controlled by a microprocessor providing high level control functionality and human interface via a four line, eighty character, alphanumeric display
Serviceability
Easy service access
Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.
Total cost of Ownership
Row-based architecture
Captures hot exhaust air directly from the IT equipment, thereby increasing the unit's sensible cooling capacity over traditional cooling architectures.
Variable speed fans
Variable speed fans reduce energy consumption during off-peak cooling periods.
Product Distribution
Antigua & Barbuda, Anguilla, Netherlands Antilles, Barbados, Bermuda, Bolivia, Brazil, Belize, Canada, Colombia, Costa Rica, Dominican Republic, Ecuador, Greece, Guatemala, Guyana, Honduras, Jamaica, South Korea, Cayman Islands, Morocco, Mexico, Nicaragua, Netherlands, Panama, Peru, Puerto Rico, El Salvador, Trinidad & Tobago, United States, Venezuela, U.S. Virgin Islands
Input
Input Power
21000 Watts
Communications & Management
Control panel
Multifunction LCD status and control console
Physical
Maximum Height
1991MM, 199.1CM
Maximum Width
600MM, 60.0CM
Maximum Depth
1070MM, 107.0CM
Net Weight
378.64KG
Shipping weight
489.1KG
Shipping Height
2166MM, 216.6CM
Shipping Width
1137MM, 113.7CM
Shipping Depth
850MM, 85.0CM
Color
Black
Conformance
Approvals
cUL listed, FCC part 15 class A, Industry Canada, UL listed
Standard warranty
1 year (parts only), 1 year on-site repair or replace with factory authorized Start-Up
General
Air Discharge Patterns
Horizontal
Air Flow
2171.0lps
Compressor Type
Reciprocating
Condensate Pump Capacity
0.01lps
Humidification Value
6.61pounds/hour
Intake Air
Rear return