InRow RD, 600mm, Air Cooled, 200-240V, 50/60Hz

InRow RD, 600mm, Air Cooled, 200-240V, 50/60Hz Front Left
InRow RD, 600mm, Air Cooled, 200-240V, 50/60Hz Front Left
InRow RD, 600mm, Air Cooled, 200-240V, 50/60Hz Front Left
InRow RD, 600mm, Air Cooled, 200-240V, 50/60Hz Front Left
InRow RD, 600mm, Air Cooled, 200-240V, 50/60Hz Detailed
InRow RD, 600mm, Air Cooled, 200-240V, 50/60Hz Front Left
InRow RD, 600mm, Air Cooled, 200-240V, 50/60Hz Front Left
InRow RD, 600mm, Air Cooled, 200-240V, 50/60Hz Detailed
  • Close-coupled, air, water, and glycol cooling for closets, server rooms, and data centers

  • Includes: Installation guide, Operations and maintenance manual

View Product Overview

ACRD500 Features

Key Features

Rack Height
42U
Input Connections
Hard wire 4-wire (3P + E)
InRow RD, 600mm, Air Cooled, 200-240V, 50/60Hz
Close-coupled, air, water, and glycol cooling for closets, server rooms, and data centers
Includes: Installation guide, Operations and maintenance manual

Uniflair Direct Expansion InRow Cooling Features & Benefits

Agility

Scalable densities
Allows for higher densities to be achieved by integrating containment with room, row and rack cooling system architectures.
Modular design
Modular design provides scalable solutions to add cooling as demand increases.

Availability

Rack inlet temperature control
Reduces the risk of hot spots at the rack level
Predictable cooling
Placing the unit in the row of racks moves the source of cooling closer to the heat load. This eliminates air mixing and provides a predictable cooling architecture.
Active response controls
Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and health of the unit is provided.

Manageability

Building management system integration
Send alarms and data points allowing you to manage critical building infrastructure from a single system.
Real-Time capacity monitoring
Real-time display of current and available cooling.
Microprocessor controller
Utilizes intelligent, active response control, and real-time monitoring. The system is controlled by a microprocessor providing high level control functionality and human interface via a four line, eighty character, alphanumeric display

Serviceability

Easy service access
Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.

Total cost of Ownership

Row-based architecture
Captures hot exhaust air directly from the IT equipment, thereby increasing the unit's sensible cooling capacity over traditional cooling architectures.
Variable speed fans
Variable speed fans reduce energy consumption during off-peak cooling periods.

Product Distribution

Antigua & Barbuda, Anguilla, Netherlands Antilles, Barbados, Bermuda, Bolivia, Brazil, Belize, Canada, Colombia, Costa Rica, Dominican Republic, Ecuador, Greece, Guatemala, Guyana, Honduras, Italy, Jamaica, South Korea, Cayman Islands, Morocco, Mexico, Nicaragua, Netherlands, Panama, Peru, Philippines, Puerto Rico, El Salvador, Trinidad & Tobago, Taiwan, United States, Venezuela, U.S. Virgin Islands

Technical Specifications

Input

Input frequency
50/60 Hz

Communications & Management

Control panel
Multifunction LCD status and control console

Physical

Maximum Height
1991MM, 199.1CM
Maximum Width
600MM, 60.0CM
Maximum Depth
1070MM, 107.0CM
Net Weight
367.27KG
Shipping weight
429.55KG
Shipping Height
2166MM, 216.6CM
Shipping Width
1137MM, 113.7CM
Shipping Depth
850MM, 85.0CM
Color
Black

Conformance

Approvals
CE, cUL listed, Industry Canada, UL listed, VDE
Standard warranty
1 year (parts only), 1 year on-site repair or replace with factory authorized Start-Up

General

Air Flow
2171.0lps
Compressor Type
Reciprocating
Condensate Pump Capacity
0.01lps

Options

Services