InRow RC, 600mm, Chilled Water, 460-480V, 60Hz
-
Close-coupled, chilled water cooling for medium to large data centers
-
Includes: Installation guide, Operations and maintenance manual
ACRC501 Features
Key Features
Rack Height
42U
Input Connections
Hard wire 4-wire (3P + E)
InRow RC, 600mm, Chilled Water, 460-480V, 60Hz
Close-coupled, chilled water cooling for medium to large data centers
Includes: Installation guide, Operations and maintenance manual
Uniflair Chilled Water InRow Cooling Features & Benefits
Total cost of Ownership
Row-based architecture
Captures hot exhaust air directly from the IT equipment, thereby increasing the unit's sensible cooling capacity over traditional cooling architectures.
Variable speed fans
Variable speed fans reduce energy consumption during off-peak cooling periods.
Availability
Top and bottom chilled water connections
Allows chilled water to be connected from the top, if routing from overhead, or bottom, if on a raised floor.
Dual A-B power inputs
Draws power from the UPS for power protection with dual feeds for redundancy.
Rack inlet control
Rack inlet control guarantees inlet temperature to IT equipment.
Active response controls
Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and health of the unit is provided.
Predictable cooling
Placing the unit in the row of racks moves the source of cooling closer to the heat load. This eliminates air mixing and provides a predictable cooling architecture.
Manageability
Building management system integration
Send alarms and data points allowing you to manage critical building infrastructure from a single system.
Real-Time capacity monitoring
Real-time display of current and available cooling.
Microprocessor controller
Provides proactive control and real-time monitoring via a four line, eighty character, alphanumeric display.
Agility
Modular design
Modular design provides scalable solutions to add cooling as demand increases.
Casters
Provides flexibility to move the unit to wherever cooling is required.
Scalable densities
Allows for higher densities to be achieved by integrating containment with room, row and rack cooling system architectures.
Serviceability
Easy service access
Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.
Product Distribution
Antigua & Barbuda, Anguilla, Netherlands Antilles, Barbados, Bermuda, Brazil, Belize, Canada, Chile, Colombia, Costa Rica, Dominican Republic, Ecuador, Greece, Guatemala, Guyana, Honduras, Italy, Jamaica, South Korea, Morocco, Mexico, Nicaragua, Netherlands, Panama, Peru, Puerto Rico, El Salvador, Trinidad & Tobago, Taiwan, United States, Venezuela, U.S. Virgin Islands
Input
Input frequency
60 Hz
Number of Power Cords
2
Communications & Management
Control panel
Multifunction LCD status and control console
Physical
Maximum Height
1991MM, 199.1CM
Maximum Width
600MM, 60.0CM
Maximum Depth
1070MM, 107.0CM
Net Weight
345.45KG
Shipping weight
405.45KG
Shipping Height
2166MM, 216.6CM
Shipping Width
1137MM, 113.7CM
Shipping Depth
850MM, 85.0CM
Color
Black
Units per Pallet
1.0
Conformance
Approvals
CE, cUL listed, Industry Canada, UL listed, VDE
Standard warranty
1 year (parts only), 1 year on-site repair or replace with factory authorized Start-Up
General
Air Discharge Patterns
Horizontal
Air Flow
2831.7lps
Condensate Pump Capacity
0.01lps
Intake Air
Rear return
Minimum Water Inlet Temperature
7.2 °C