InRow RC, 600mm, Chilled Water, 200-240V, 50/60Hz

InRow RC, 600mm, Chilled Water, 200-240V, 50/60Hz Front Left
InRow RC, 600mm, Chilled Water, 200-240V, 50/60Hz Front Left
InRow RC, 600mm, Chilled Water, 200-240V, 50/60Hz Front Left
InRow RC, 600mm, Chilled Water, 200-240V, 50/60Hz Front Left
InRow RC, 600mm, Chilled Water, 200-240V, 50/60Hz Detailed
InRow RC, 600mm, Chilled Water, 200-240V, 50/60Hz Front Left
InRow RC, 600mm, Chilled Water, 200-240V, 50/60Hz Front Left
InRow RC, 600mm, Chilled Water, 200-240V, 50/60Hz Detailed
  • Close-coupled, chilled water cooling for medium to large data centers

  • Includes: Installation guide, Operations and maintenance manual

View Product Overview

ACRC500 Features

Key Features

Rack Height
42U
Input Connections
NEMA L21-20P
InRow RC, 600mm, Chilled Water, 200-240V, 50/60Hz
Close-coupled, chilled water cooling for medium to large data centers
Includes: Installation guide, Operations and maintenance manual

Uniflair Chilled Water InRow Cooling Features & Benefits

Total cost of Ownership

Row-based architecture
Captures hot exhaust air directly from the IT equipment, thereby increasing the unit's sensible cooling capacity over traditional cooling architectures.
Variable speed fans
Variable speed fans reduce energy consumption during off-peak cooling periods.

Availability

Top and bottom chilled water connections
Allows chilled water to be connected from the top, if routing from overhead, or bottom, if on a raised floor.
Dual A-B power inputs
Draws power from the UPS for power protection with dual feeds for redundancy.
Rack inlet control
Rack inlet control guarantees inlet temperature to IT equipment.
Active response controls
Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and health of the unit is provided.
Predictable cooling
Placing the unit in the row of racks moves the source of cooling closer to the heat load. This eliminates air mixing and provides a predictable cooling architecture.

Manageability

Building management system integration
Send alarms and data points allowing you to manage critical building infrastructure from a single system.
Real-Time capacity monitoring
Real-time display of current and available cooling.
Microprocessor controller
Provides proactive control and real-time monitoring via a four line, eighty character, alphanumeric display.

Agility

Modular design
Modular design provides scalable solutions to add cooling as demand increases.
Casters
Provides flexibility to move the unit to wherever cooling is required.
Scalable densities
Allows for higher densities to be achieved by integrating containment with room, row and rack cooling system architectures.

Serviceability

Easy service access
Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.

Product Distribution

Antigua & Barbuda, Anguilla, Netherlands Antilles, Barbados, Bermuda, Bolivia, Brazil, Belize, Canada, Chile, Colombia, Costa Rica, Dominican Republic, Ecuador, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Italy, Jamaica, South Korea, Morocco, Mexico, Nicaragua, Netherlands, Panama, Peru, Philippines, Puerto Rico, El Salvador, Trinidad & Tobago, Taiwan, United States, Venezuela, U.S. Virgin Islands

Technical Specifications

Input

Input frequency
50/60 Hz
Number of Power Cords
2

Communications & Management

Control panel
Multifunction LCD status and control console

Physical

Maximum Height
1991MM, 199.1CM
Maximum Width
600MM, 60.0CM
Maximum Depth
1070MM, 107.0CM
Net Weight
345.45KG
Shipping weight
405.45KG
Shipping Height
2166MM, 216.6CM
Shipping Width
1137MM, 113.7CM
Shipping Depth
850MM, 85.0CM
Color
Black
Units per Pallet
1.0

Conformance

Approvals
CE, cUL listed, Industry Canada, UL listed, VDE
Standard warranty
1 year (parts only), 1 year on-site repair or replace with factory authorized Start-Up

General

Air Discharge Patterns
Horizontal
Air Flow
2831.7lps
Condensate Pump Capacity
0.01lps
Intake Air
Rear return
Minimum Water Inlet Temperature
7.2 °C

Options

Services