InRow 30kW Condensing Unit, 208V, Single feed
-
Close-coupled, air, water, and glycol cooling for closets, server rooms, and data centers
-
Includes: Installation guide, Integrated network management, Network management card, User manual
ACCU30001 Features
InRow 30kW Condensing Unit, 208V, Single feed
Close-coupled, air, water, and glycol cooling for closets, server rooms, and data centers
Includes: Installation guide, Integrated network management, Network management card, User manual
-
Active Airflow Control
Monitors and actively adjust cooling unit airflow in containment systems, while providing visibility to effective cooling to critical IT equipment.
-
Active response control
Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and status of the unit is provided.
-
Air filtration
Removes dirt and other particulates from the intake air for cleaner supply air.
-
Architecturally neutral
Unobtrusive design and coloring, blends in with the surroundings.
-
Capacity Control
Cooling system will operate from 0 - 100% of the rated capacity to maintain rack inlet temperatures and reduce operational costs at varying heat loads.
-
Casters
Provides flexibility to move the unit to wherever cooling is required.
-
Containment system compatible
The unit can be combined with a Rack or Hot Aisle Containment System to eliminate hot air mixing and maximize cooling efficiency
-
Continuous current monitoring
Permits a continuous monitoring of the compressor’s absorbed current to signal possible discrepancies with the default values (Optional).
-
Direct drive motors
Stress on bearings is nearly eliminated, increasing useful life. Allows integral fan/motor assembly to be factory balanced, which lowers vibration and expedites startup.
-
Ease of Use
Simplifies future planning by allowing side to side equipment to be placed anywhere in the data center.
-
Easy to install
Innovative design allows for fast, easy installation by almost anybody.
-
Efficiency
Increases the capacity of the air conditioner by supplying a warmer return air temperature.
-
Electronic expansion valve
Refrigerant flow optimization at any load and temperature conditions. Continuous indirect refrigerant charge monitoring
-
Electronically Commutated Fans
Provide the highest efficiency and reduce total power consumption by matching the airflow requirements to the heat load of the data center.
-
Enclosure system compatible
Specifically designed to work with Netshelter Enclosures.
-
Fan guards
A safety measure that provides protection from the fan opening by covering the inlet.
-
Fault-tolerant fan system
In the event of a fan failure, the remaining fan(s) will continue to operate.
-
Flexibility
Support for varying aisle widths, rack heights, rack depths, and single rows. Supports hot and cold aisle containment
-
Front service access
The system has full service, front access for routine servicing of components. Front access also narrows the footprint of the system making it possible for units to be placed side by side.
-
Green Refrigerant
Environmentally friendly refrigerant that can offer LEED points.
-
High Sensible-to-Total Cooling Ratio
Achieved by careful sizing of heat exchanger coils.
-
Horizontal airflow pattern
Removes heat close to the source of generation in the hot aisle and distributes cold air to the front of the racks in the cold aisle.
-
Increased capacity
Higher rate of heat removal allows more equipment to be installed in each rack.
-
Local area network
Creates a shared control between all the available resources for maximum energy efficiency and controlled management of the group during emergency situations
-
Minimizes Air Mixing
Delivers cool, conditioned air directly to the inlet of IT equipment.
-
Modular strategy
Modular design of the mechanical and control systems allow for gradual build-up of the cooling infrastructure to match the cooling demand of the facility. This greatly reduces CAPEX expenditure and provides deferred investment throughout the life of the facility.
-
Network interface
Provides management by connecting the device directly to the network with a dedicated IP address, avoiding the need for a proxy such as a server. Management is available via Web browser, Telnet or SSH. Notification features inform you of problems as they occur.
-
Operational efficiency
Warmer entering air temperatures reduce both the required amount of humidification and the demand for costly reheat.
-
Scalable Design
Modular design provides scalable solutions to add cooling as demand increases.
-
Small Footprint
Efficient use of space with a small footprint provides the ability for the unit to be placed in a corner or even installed into a partitioned space.
-
Temperature Display
Monitors and displays temperature to prevent overheating.
Uniflair Direct Expansion InRow Cooling Features & Benefits
Agility
Scalable densities
Allows for higher densities to be achieved by integrating containment with room, row and rack cooling system architectures.
Modular design
Modular design provides scalable solutions to add cooling as demand increases.
Availability
Rack inlet temperature control
Reduces the risk of hot spots at the rack level
Predictable cooling
Placing the unit in the row of racks moves the source of cooling closer to the heat load. This eliminates air mixing and provides a predictable cooling architecture.
Active response controls
Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and health of the unit is provided.
Manageability
Building management system integration
Send alarms and data points allowing you to manage critical building infrastructure from a single system.
Real-Time capacity monitoring
Real-time display of current and available cooling.
Microprocessor controller
Utilizes intelligent, active response control, and real-time monitoring. The system is controlled by a microprocessor providing high level control functionality and human interface via a four line, eighty character, alphanumeric display
Serviceability
Easy service access
Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.
Total cost of Ownership
Row-based architecture
Captures hot exhaust air directly from the IT equipment, thereby increasing the unit's sensible cooling capacity over traditional cooling architectures.
Variable speed fans
Variable speed fans reduce energy consumption during off-peak cooling periods.
Product Distribution
United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Physical
Maximum Height
1600MM, 160.0CM
Maximum Width
1001MM, 100.1CM
Maximum Depth
1001MM, 100.1CM
Net Weight
266.98KG
Shipping weight
297.01KG
Shipping Height
1745MM, 174.5CM
Shipping Width
1135MM, 113.5CM
Shipping Depth
1085MM, 108.5CM
Conformance
Approvals
cUL listed, UL listed
Standard warranty
1 year on-site repair or replace with factory authorized Start-Up