In-Line Current Meter, 16A, 230V, IEC309-16A, 2P+G

In-Line Current Meter, 16A, 230V, IEC309-16A, 2P+G Front Left
In-Line Current Meter, 16A, 230V, IEC309-16A, 2P+G Front Left
In-Line Current Meter, 16A, 230V, IEC309-16A, 2P+G Front Left
In-Line Current Meter, 16A, 230V, IEC309-16A, 2P+G Front Left
In-Line Current Meter, 16A, 230V, IEC309-16A, 2P+G Front Left
In-Line Current Meter, 16A, 230V, IEC309-16A, 2P+G Miscellaneous
In-Line Current Meter, 16A, 230V, IEC309-16A, 2P+G Miscellaneous
In-Line Current Meter, 16A, 230V, IEC309-16A, 2P+G Front Left
In-Line Current Meter, 16A, 230V, IEC309-16A, 2P+G Front Left
In-Line Current Meter, 16A, 230V, IEC309-16A, 2P+G Front Left
In-Line Current Meter, 16A, 230V, IEC309-16A, 2P+G Miscellaneous
In-Line Current Meter, 16A, 230V, IEC309-16A, 2P+G Miscellaneous
  • The APC In-Line Current Meter monitors current to devices in the datacenter including existing basic rack PDUs and freestanding equipment.

  • Includes: Documentation CD, Rack mounting brackets, RS-232 configuration cable

View Product Overview

AP7152 Features

Key Features

Nominal Output Voltage
230V
Nominal Input Voltage
200V, 208V, 230V
Input Connections
IEC 60309 16 A 2P + E
Cord Length
0.9meters
In-Line Current Meter, 16A, 230V, IEC309-16A, 2P+G
The APC In-Line Current Meter monitors current to devices in the datacenter including existing basic rack PDUs and freestanding equipment.
Includes: Documentation CD, Rack mounting brackets, RS-232 configuration cable
  • Alarm Thresholds
    Current Transformers on each circuit that can provide amp ratings on each circuit position to prevent circuit breaker overloads
  • Flash Upgradeable
    Quickly and easily upgrade firmware via network download for future product enhancements. Eliminates the need to replace products already installed in the field when new features are released. (Note: Networked units only)
  • InfraStruXure Manager Compatible
    Enables centralized management via the APC InfraStruXure Manager.
  • Local and web-based monitoring
    Status available to customers both in the data center and remotely
  • Local Current Monitoring Display
    The aggregate current draw per rack PDU is displayed on the unit via a digital display. The local digital display helps installers avoid overloaded circuits by providing a visible warning when the current draw is close to the maximum amperage draw of the strip. (Available on designated SKUs only)
  • Multiple mounting methods
    Allows for standardization on one product for use in different environments.
  • Network management
    Provides proactive power and environmental management via web and/or SNMP
  • Remote Management Capabilities
    Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Command Line Interface. Allows users to access, configure, and manage units from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
  • Single input power source
    Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.

NetShelter Metered Rack PDUs Features & Benefits

Marketing features

Alarm Thresholds
Define alarm thresholds in order to avoid overloaded circuits. Network and visual alarms inform the user of possible problems.
Local Current Monitoring Display
The aggregate current draw per power distribution unit is displayed on the unit via a digital display. The local digital display helps installers avoid overloaded circuits by providing a visible warning when the current draw is close to the maximum amperage draw of the strip.

Availability

Remote Management Capabilities
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Command Line Interface. Allows users to access, configure, and manage units from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
Local Current Monitoring Display
The aggregate current draw per rack PDU is displayed on the unit via a digital display. The local digital display helps installers avoid overloaded circuits by providing a visible warning when the current draw is close to the maximum amperage draw of the strip. (Available on designated SKUs only)
Integrates with StruxureWare Data Center Expert
An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
Load indicator LED
Indicates overload and warning conditions based on the user-defined alarm thresholds. Alerts users of potential overloaded circuits.
Alarm Thresholds
Define alarm thresholds in order to avoid overloaded circuits. Network and visual alarms inform the user of possible problems.
Flash Upgradeable
Quickly and easily upgrade firmware via network download for future product enhancements. Eliminates the need to replace products already installed in the field when new features are released. (Note: Networked units only)
60C Operating Temperature
All 8000 and 9000 series PDUs now provide the ability to operate in a maximum ambient air temperature of 60C (140F) at full load ensuring reliability and availability even in today's high density deployments. Other models allow up to 45C (113F).

Agility

Wide range of input and output connections
Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 17.3kW using a single branch whip.
Rack-Mountable
Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.
Single input power source
Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.

Product Distribution

United Arab Emirates, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Gabon, Georgia, Ghana, Gambia, Greece, Croatia, Hungary, Ireland, Israel, Iraq, Iceland, Italy, Jordan, Kenya, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Mali, Mongolia, Mauritania, Malta, Malawi, Mozambique, Namibia, Nigeria, Netherlands, Oman, Pakistan, Poland, Portugal, Romania, Rwanda, Saudi Arabia, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Tajikistan, Turkmenistan, Tunisia, Turkey, Taiwan, Tanzania, Ukraine, Uganda, Uzbekistan, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Always on Outlets
1
Overload Protection
No
Cord Length
0.9meters
Maximum Total Current Draw
16

Input

Input frequency
50/60 Hz
Acceptable Input Voltage
220 - 250VAC
Number of Power Cords
1
Load Capacity
3680VA
Maximum Input Current
16A
Maximum Line Current
16A

Physical

Maximum Height
44MM, 4.4CM
Maximum Width
178MM, 17.8CM
Maximum Depth
140MM, 14.0CM
Net Weight
1.84KG
Shipping weight
2.48KG
Shipping Height
246MM, 24.6CM
Shipping Width
330MM, 33.0CM
Shipping Depth
185MM, 18.5CM
Color
Black

Environmental

Operating Temperature
-5 - 45 °C
Operating Relative Humidity
5 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
5 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Approvals
AS/NZS 3548 (C-Tick) class A, C-Tick, CE, EN 55022 class A, EN 55024, EN 61000-3-2, EN 61000-3-3, GOST, IEC 61000-3-2, IEC 61000-3-3, VDE
Standard warranty
2 years repair or replace

Options

Services