IT Power Distribution Module 1x3 Pole 5 Wire 16A IEC309 1040CM

IT Power Distribution Module 1x3 Pole 5 Wire 16A IEC309 1040CM Front Left
IT Power Distribution Module 1x3 Pole 5 Wire 16A IEC309 1040CM Front Left
IT Power Distribution Module 1x3 Pole 5 Wire 16A IEC309 1040CM Front Left
IT Power Distribution Module 1x3 Pole 5 Wire 16A IEC309 1040CM Back
IT Power Distribution Module 1x3 Pole 5 Wire 16A IEC309 1040CM Application
IT Power Distribution Module 1x3 Pole 5 Wire 16A IEC309 1040CM Front Left
IT Power Distribution Module 1x3 Pole 5 Wire 16A IEC309 1040CM Back
IT Power Distribution Module 1x3 Pole 5 Wire 16A IEC309 1040CM Application
RoHS
  • Modules and Accessories to upgrade and expand the modular power distribution units.

  • Includes: Installation guide

View Product Overview

PDM3516IEC-3P-1040 Features

Key Features

Nominal Output Voltage
230V, 400V 3PH
Nominal Input Voltage
400V 3PH
IT Power Distribution Module 1x3 Pole 5 Wire 16A IEC309 1040CM
Modules and Accessories to upgrade and expand the modular power distribution units.
Includes: Installation guide
  • Multiple distribution options
    Superior design flexibility enables a wide range of customer requirements to be addressed.
  • System mobility
    Power distribution units can easily be relocated to accommodate a changing data center environment.

Modular Power Accessories Features & Benefits

Manageability

Power monitoring
Measure and monitor power consumption and usage with branch circuit monitoring and output metering, which are included at no extra cost
Quick status information LEDs
Access status information about the performance of the Power Distribution Module

Convenience

Toolless installation of breakers
Install factory-assembled Power Distribution Modules in under ten minutes - no tools are required
Global product offering
Standardization of power distribution units across all corporate locations is easy - a variety of 1-phase and 3-phase Power Distribution Modules address the unique power requirements of data centers around the world.

Safety

Safety
Enhance user safety with isolation at all touch points and with positive locking mechanisms that reduce the risk of accidental disconnection

Product Distribution

United Arab Emirates, Afghanistan, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, China, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, Oman, Philippines, Pakistan, Poland, Portugal, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Taiwan, Tanzania, Ukraine, Uganda, Uzbekistan, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Maximum Total Current Draw
16

Input

Input frequency
50 Hz
Maximum Line Current
16A

Physical

Maximum Height
152MM, 15.2CM
Maximum Width
432MM, 43.2CM
Maximum Depth
406MM, 40.6CM
Net Weight
4.29KG
Shipping weight
5.2KG
Shipping Height
152MM, 15.2CM
Shipping Width
406MM, 40.6CM
Shipping Depth
432MM, 43.2CM
Color
Grey

Environmental

Operating Temperature
0 - 30 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Storage Temperature
0 - 40 °C
Storage Relative Humidity
0 - 95 (Non-condensing) %

Conformance

Approvals
CE, VDE
Standard warranty
1 year repair or replace

Sustainable Offer Status

Other Environmental Compliance
China RoHS

Options

Services