IBM Network Management Card with Environmental Monitoring

IBM Network Management Card with Environmental Monitoring Front Left
IBM Network Management Card with Environmental Monitoring Front Left
IBM Network Management Card with Environmental Monitoring Front Left
IBM Network Management Card with Environmental Monitoring Front Left
  • Device-level secure remote monitoring and management of your critical power and cooling infrastructure, giving you mission critical visibility.

  • Includes: CD with software, Temperature sensor, User manual

View Product Overview

AP9631-IBM Features

IBM Network Management Card with Environmental Monitoring
Device-level secure remote monitoring and management of your critical power and cooling infrastructure, giving you mission critical visibility.
Includes: CD with software, Temperature sensor, User manual
  • Command line interface
    Offers simultaneous remote management access through Telnet and SSH
  • Compatible with SmartSlot enabled UPSs
    Compatible with all SmartSlot UPSs
  • Device Encryption
    Securely connect via HTTPS/SSL, SSH (up to 2048-bit encryption), SNMPv3
  • Expandable Input and Output Ports
    Supports the Temperature Sensor, Temperature and Humidity Sensor and Dry Contact I/O Accessory
  • IPv6 Support
    Capable of operating on a network using IPv6 protocol
  • Multiple language support
    Web browser interface available in English, French, Russian, Chinese, Japanese, Korean, German, Italian, Spanish, Portuguese
  • Multiple user access
    Supports simultaneous web browser access for up to 8 users and network command line interface access for up to 3 users
  • Temperature monitoring
    Changes in temperature are reported via the user interface or e-mail.

UPS Network Management Cards Features & Benefits

Total cost of Ownership

Browser Accessible
View the user interface with a browser. Provides quick access from anywhere on a secure network.
Flash upgradeable firmware
Install maintenance releases of firmware remotely using FTP.

Marketing features

Remote device management
Enable management of your UPS by connecting it directly to the network.
Fault notification
Real-time event notification minimizes response times to critical physical infrastructure situations. Enables IT Administrators to reduce mean time to repair, improve efficiency, and maximize uptime.

Protection

Multi-tier user access
Supports up to four access levels - Administrator, Device User, Read-Only User and Network-only User - with user name and password requirements.
Radius support
Use an existing radius server to securely authenticate, authorize, and account for your APC device.
Password security
User-selectable password with strong password rules and reset password mechanism.
Network Shutdown
Reliable network-based shutdown of multiple servers

Availability

Reboot equipment remotely
Saves dispatching technicians to remote locations.

Manageability

Event logging
Pinpoint the timing and sequence of events leading up to an incident with the event log.
Scheduled shutdown and reboot
Customize shut down and reboot of connected equipment and UPSs.
Enterprise management system compatible
Make device information available to your preferred enterprise management system by forwarding SNMP traps (events) across SNMPv1 and SNMPv3 using the PowerNet MIB
Notification
Be notified of problems to ensure crucial situations are dealt with in a timely manner.
Data logging
Identify problematic trends before they escalate or export the data log for analysis.
Integrates with StruxureWare Data Center Expert
An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, Ghana, Gambia, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
38MM, 3.8CM
Maximum Width
121MM, 12.1CM
Maximum Depth
114MM, 11.4CM
Net Weight
0.09KG
Shipping weight
0.34KG
Shipping Height
51MM, 5.1CM
Shipping Width
235MM, 23.5CM
Shipping Depth
159MM, 15.9CM
Color
Black

Environmental

Operating Temperature
-15 - 45 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 9144meters
Storage Temperature
0 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 4572meters

Conformance

Approvals
AS/NZS 3548 (C-Tick) class A, EN 55022 class A, EN 55024, FCC part 15 class A, GOST, ICES-003, VCCI class A
Standard warranty
2 years repair or replace

Options

Services