Horizontal Cable Organizer 2U

Horizontal Cable Organizer 2U Front Left
Horizontal Cable Organizer 2U Front Left
Horizontal Cable Organizer 2U Front Left
Horizontal Cable Organizer 2U Front Left
Horizontal Cable Organizer 2U Front Left
Horizontal Cable Organizer 2U Front Left
  • Comprehensive selection of accessories designed to organize power or data cables within a rack or enclosure.

  • Includes: Installation guide, Mounting hardware

View Product Overview

AR8426 Features

Key Features

Rack Height
2U
Horizontal Cable Organizer 2U
Comprehensive selection of accessories designed to organize power or data cables within a rack or enclosure.
Includes: Installation guide, Mounting hardware

Product Distribution

Afghanistan, Antigua & Barbuda, Anguilla, Albania, Netherlands Antilles, Argentina, Austria, Australia, Barbados, Belgium, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Switzerland, Chile, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Denmark, Dominica, Dominican Republic, Ecuador, Estonia, Spain, Finland, Fiji, France, United Kingdom, Grenada, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Haiti, Hungary, Indonesia, Ireland, India, Iceland, Jamaica, Japan, St. Kitts & Nevis, South Korea, Cayman Islands, St. Lucia, Lithuania, Luxembourg, Latvia, Myanmar (Burma), Martinique, Malta, Mexico, Malaysia, Nicaragua, Netherlands, Norway, New Zealand, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Sweden, Singapore, Slovenia, Slovakia, El Salvador, Turks & Caicos Islands, Thailand, Trinidad & Tobago, Taiwan, United States, Uruguay, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Width
445MM, 44.45CM
Net Weight
1.27KG
Shipping weight
1.82KG
Shipping Height
152MM, 15.24CM
Shipping Width
686MM, 68.58CM
Shipping Depth
127MM, 12.7CM
Color
Black

Conformance

Standard warranty
5 years

Options

Services