HP ZT1000 Notebook Battery
LBCHP6R Features
HP ZT1000 Notebook Battery
Portable computer batteries for the leading brands of notebook computers.
Replacement Notebook Batteries Features & Benefits
Compatiblity
OEM Specifications
Meets or exceeds the OEM specifications.
Product Distribution
United Arab Emirates, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, Georgia, Ghana, Gambia, Greece, Croatia, Hungary, Ireland, Israel, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Mali, Mongolia, Mauritania, Malta, Malawi, Mexico, Mozambique, Namibia, Nigeria, Netherlands, Norway, Oman, Pakistan, Poland, Portugal, Romania, Rwanda, Saudi Arabia, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Tajikistan, Turkmenistan, Turkey, Tanzania, Ukraine, Uganda, United States, Uzbekistan, Yemen, South Africa, Zambia, Zimbabwe
Input
Number of Power Cords
1
Physical
Maximum Height
273MM, 27.31CM
Maximum Width
114MM, 11.43CM
Maximum Depth
38MM, 3.81CM
Net Weight
0.5KG
Shipping weight
0.5KG
Shipping Height
349MM, 34.92CM
Shipping Width
165MM, 16.51CM
Shipping Depth
38MM, 3.81CM
Conformance
Approvals
CE
Standard warranty
1 year repair or replace