HP OmniBook XE3/Pav 5100 Notebook Battery
-
Portable computer batteries for the leading brands of notebook computers.
-
Includes: Installation guide
LBCHP4R Features
HP OmniBook XE3/Pav 5100 Notebook Battery
Portable computer batteries for the leading brands of notebook computers.
Includes: Installation guide
Replacement Notebook Batteries Features & Benefits
Compatiblity
OEM Specifications
Meets or exceeds the OEM specifications.
Product Distribution
United Arab Emirates, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, Georgia, Ghana, Gambia, Greece, Croatia, Hungary, Ireland, Israel, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Mali, Mongolia, Mauritania, Malta, Malawi, Mexico, Mozambique, Namibia, Nigeria, Netherlands, Norway, Oman, Pakistan, Poland, Portugal, Romania, Rwanda, Saudi Arabia, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Tajikistan, Turkmenistan, Turkey, Tanzania, Ukraine, Uganda, United States, Uzbekistan, Yemen, South Africa, Zambia, Zimbabwe
Input
Number of Power Cords
1
Physical
Maximum Height
203MM, 20.32CM
Maximum Width
146MM, 14.62CM
Maximum Depth
38MM, 3.82CM
Net Weight
0.46KG
Shipping weight
0.46KG
Shipping Height
279MM, 27.94CM
Shipping Width
197MM, 19.68CM
Shipping Depth
38MM, 3.82CM
SCC Codes
10731304195549
Conformance
Approvals
CE
Standard warranty
1 year repair or replace