Fixed Shelf 250lbs/114kg Beige
-
Fixed shelf to enable the mounting of tower units, monitors, and other equipment into the rack environment.
-
Includes: Installation guide, Mounting hardware
AR8122 Features
Key Features
Rack Height
1U
Fixed Shelf 250lbs/114kg Beige
Fixed shelf to enable the mounting of tower units, monitors, and other equipment into the rack environment.
Includes: Installation guide, Mounting hardware
-
Adjustable mounting depth
Vertical mounting rails are adjustable for equipment with various mounting depths.
-
Occupies 1U of rack space
Conserve valuable rack space in the data center.
-
Ventilated
Perforated front and rear doors provide ample ventilation for rack-mount equipment.
Product Distribution
United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Input
Number of Power Cords
1
Physical
Maximum Width
470MM, 46.99CM
Maximum Depth
660MM, 66.04CM
Net Weight
7.73KG
Shipping weight
9.98KG
Shipping Height
549MM, 54.86CM
Shipping Width
549MM, 54.86CM
Shipping Depth
89MM, 8.89CM
Color
Beige
Maximum Mounting Depth
826.0MM, 82.55CM
Minimum Mounting Depth
660.0MM, 66.04CM
Weight Capacity (static load)
113.4KG
Conformance
Approvals
EIA-310D
Standard warranty
2 years repair or replace