Fixed Shelf 150 lb Black

Fixed Shelf 150 lb Black Front Left
Fixed Shelf 150 lb Black Front Left
Fixed Shelf 150 lb Black Front Left
Fixed Shelf 150 lb Black Front Left
  • Accessories to aid in the installation of rack mount IT equipment and to secure racks into position within an enclosure.

View Product Overview

AR8421 Features

Fixed Shelf 150 lb Black
Accessories to aid in the installation of rack mount IT equipment and to secure racks into position within an enclosure.
  • Adjustable mounting depth
    Vertical mounting rails are adjustable for equipment with various mounting depths.

Product Distribution

Afghanistan, Antigua & Barbuda, Anguilla, Albania, Netherlands Antilles, Argentina, Austria, Australia, Barbados, Belgium, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Switzerland, Chile, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Denmark, Dominica, Dominican Republic, Ecuador, Estonia, Spain, Finland, Fiji, France, United Kingdom, Grenada, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Haiti, Hungary, Indonesia, Ireland, India, Iceland, Jamaica, Japan, St. Kitts & Nevis, South Korea, Cayman Islands, St. Lucia, Lithuania, Luxembourg, Latvia, Myanmar (Burma), Martinique, Malta, Mexico, Malaysia, Nicaragua, Netherlands, Norway, New Zealand, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Sweden, Singapore, Slovenia, Slovakia, El Salvador, Turks & Caicos Islands, Thailand, Trinidad & Tobago, Taiwan, United States, Uruguay, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Width
445MM, 44.45CM
Maximum Depth
432MM, 43.18CM
Net Weight
3.91KG
Shipping weight
5.67KG
Shipping Height
533MM, 53.34CM
Shipping Width
660MM, 66.04CM
Shipping Depth
165MM, 16.51CM
Color
Black
Weight Capacity (static load)
68.04KG

Conformance

Approvals
EIA-310D
Standard warranty
2 years repair or replace

Options

Services