Equipment Support Rails

Equipment Support Rails Front Left
Equipment Support Rails Front Left
Equipment Support Rails Front Left
Equipment Support Rails Front Left
Equipment Support Rails Application
Equipment Support Rails Detailed
Equipment Support Rails Front Left
Equipment Support Rails Front Left
Equipment Support Rails Application
Equipment Support Rails Detailed
  • Designed to support any non-rackmountable piece of equipment that measures 16.75" (43cm) to 17.7" (45cm) wide in our 600mm enclosures.

  • Includes: Installation guide, Mounting hardware

View Product Overview

AR8006 Features

Equipment Support Rails
Designed to support any non-rackmountable piece of equipment that measures 16.75" (43cm) to 17.7" (45cm) wide in our 600mm enclosures.
Includes: Installation guide, Mounting hardware

Product Distribution

Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Brazil, Botswana, Belarus, Belize, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, Ghana, Gambia, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Rwanda, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Depth
620MM, 62.0CM
Shipping weight
1.45KG
Shipping Height
89MM, 8.89CM
Shipping Width
89MM, 8.89CM
Shipping Depth
648MM, 64.77CM
Maximum Mounting Depth
775.0MM, 77.47CM
Minimum Mounting Depth
660.0MM, 66.04CM
Weight Capacity (static load)
90.7KG

Conformance

Standard warranty
2 years repair or replace

Options

Services