Environmental Monitoring Unit 230V
-
Network appliance enabling monitoring of environmental conditions.
-
Includes: CD with software, Country-specific detachable power cord, Mounting pads, Rack mounting brackets, User manual
AP9312THI Features
Key Features
Rack Height
1U
Environmental Monitoring Unit 230V
Network appliance enabling monitoring of environmental conditions.
Includes: CD with software, Country-specific detachable power cord, Mounting pads, Rack mounting brackets, User manual
-
Boot-P support
Helps ensure integrity for LDAP, Radius, SSL and SSH sessions.
-
Built-in Web/SNMP management
Full-featured management via a Web browser as well as comprehensive management from a Network Management System.
-
Dry Contact inputs
User assignable inputs allow other equipment alarms to be monitored through the power system controller
-
E-mail notification
Network administrators can solve problems remotely before they impact availability.
-
Event logging
The UPS stores the last 250 alarms and events in the time stamped event log for easy diagnosis of power events or UPS faults.
-
MD5 Authentication Security
User name and password in basic mode Enhanced mode employs advanced authentication scheme using the MD5 Algorithm.
-
SNMP management
Monitor and manage a device using industry standard protocol.
-
Status Indicator LED's
Dual Status Indicator - Alerts you to the unit's power status. Green indicates it's ready for use. The Red indicator signals the unit's shutdown to save your automobile battery from draining.
-
Telnet management
Full-featured UPS management via a Telnet Console.
-
Web Management
Recover servers and other equipment without reboot, stop a runaway server process, or reboot hung servers.
Environmental Monitoring Unit Features & Benefits
Manageability
Integrates with StruxureWare Data Center Expert
An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
IP-enabled
Access and manage via a Web browser, Telnet session, SSH, or SNMP.
Marketing features
Enterprise management system compatible
Make device information available to your preferred enterprise management system by forwarding SNMP traps (events) across SNMPv1 and SNMPv3 using the PowerNet MIB
Browser Accessible
View the user interface with a browser. Provides quick access from anywhere on a secure network.
Protection
Password security
User-selectable password with strong password rules and reset password mechanism.
Radius support
Use an existing radius server to securely authenticate, authorize, and account for your APC device.
Agility
Mass Configuration
Provides a comprehensive mass configuration capability, allowing users to create, save, and push configurations or specific device settings to similar APC devices with a Network Management Card.
Unique identifiers
Customize each sensor with a differentiating name and location.
Customizable input contacts
Monitor conditions from external devices.
Customizable output relays
Control output from external devices via output relay(s).
Expandable
Connect up to 196 sensors with Expansion Modules via the A-Link communications port.
Low profile sensors
Small sensors allow for placement flexibility.
Availability
Humidity monitoring
Changes in humidity are reported via the user interface or e-mail.
Reboot equipment remotely
Saves dispatching technicians to remote locations.
Event logging
Pinpoint the timing and sequence of events leading up to an incident with the event log.
Remote device management
Remote monitoring of critical conditions for maximum protection against environmental and physical threats.
Fault notification
Real-time event notification minimizes response times to critical physical infrastructure situations. Enables IT Administrators to reduce mean time to repair, improve efficiency, and maximize uptime.
Temperature monitoring
Changes in temperature are reported via the user interface or e-mail.
Product Distribution
United Arab Emirates, Afghanistan, Albania, Armenia, Angola, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, South Korea, Kuwait, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Philippines, Pakistan, Poland, Portugal, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Taiwan, Tanzania, Ukraine, Uganda, Uzbekistan, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Input
Number of Power Cords
1
Physical
Maximum Height
172MM, 17.15CM
Maximum Width
141MM, 14.05CM
Maximum Depth
44MM, 4.39CM
Net Weight
0.82KG
Shipping weight
2.09KG
Shipping Height
464MM, 46.36CM
Shipping Width
70MM, 6.99CM
Shipping Depth
229MM, 22.86CM
Color
Beige
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
0 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Conformance
Approvals
EN 50082-1, EN 55022 class A, VCCI
Standard warranty
2 years repair or replace