EcoBreeze Frame 40' (12m) 400/3/50 Vac

EcoBreeze Frame 40' (12m) 400/3/50 Vac Front Left
EcoBreeze Frame 40' (12m) 400/3/50 Vac Front Left
EcoBreeze Frame 40' (12m) 400/3/50 Vac Front Left
video
video
EcoBreeze Frame 40' (12m) 400/3/50 Vac Back
EcoBreeze Frame 40' (12m) 400/3/50 Vac Application
EcoBreeze Frame 40' (12m) 400/3/50 Vac Miscellaneous
EcoBreeze Frame 40' (12m) 400/3/50 Vac Miscellaneous
EcoBreeze Frame 40' (12m) 400/3/50 Vac Miscellaneous
EcoBreeze Frame 40' (12m) 400/3/50 Vac Miscellaneous
EcoBreeze Frame 40' (12m) 400/3/50 Vac Miscellaneous
EcoBreeze Frame 40' (12m) 400/3/50 Vac Front Left
video
EcoBreeze Frame 40' (12m) 400/3/50 Vac Back
EcoBreeze Frame 40' (12m) 400/3/50 Vac Application
EcoBreeze Frame 40' (12m) 400/3/50 Vac Miscellaneous
EcoBreeze Frame 40' (12m) 400/3/50 Vac Miscellaneous
EcoBreeze Frame 40' (12m) 400/3/50 Vac Miscellaneous
EcoBreeze Frame 40' (12m) 400/3/50 Vac Miscellaneous
EcoBreeze Frame 40' (12m) 400/3/50 Vac Miscellaneous
  • Includes: Installation guide, Operations and maintenance manual, User manual

View Product Overview

ACECFR40101 Features

EcoBreeze Frame 40' (12m) 400/3/50 Vac
Includes: Installation guide, Operations and maintenance manual, User manual
  • Active response controls
    Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and health of the unit is provided.

EcoBreeze Air Economizers Features & Benefits

Economy

Pulse Powered Water Treatment System
Eliminates the use of chemicals in the system, allowing the water to be re-used or drained without harming the environment.
Green Refrigerant
Environmentally friendly refrigerant that can offer LEED points.

Serviceability

Operational Service
Allows critical components to be maintained/replaced while the system is in operation.
Easy service access
Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.

Agility

Scalable Design
Modular design provides scalable solutions to add cooling as demand increases.
Pre-engineered system
Allows for fast design and installation

Total cost of Ownership

Supplemental Mechanical Cooling
Provides extra capacity to augment economization, extending annual hours of energy savings.
Indirect Heat Exchange
A polymer heat exchanger allows the data center and outside airstreams to remain separated, thereby preventing contamination and humidity influences to the data center airstream.
Economization
Achieved by utilizing cool ambient air during winter months to take advantage of economizer hours and eliminating compressor operation.
Zero White Space
All cooling equipment is placed outside the data center, allowing for valuable white space to be fully utilized for IT equipment.
Variable speed fans
Variable speed fans reduce energy consumption during off-peak cooling periods.

Availability

Redundant Components
Single points of failure in the system have redundant components to maintain availability and reliability.
Active response controls
Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and health of the unit is provided.

Product Distribution

Albania, Armenia, Angola, Azerbaijan, Bosnia & Herzegovina, Burkina Faso, Bahrain, Burundi, Benin, Botswana, Belarus, Congo - Kinshasa, Côte d’Ivoire, Cameroon, Cyprus, Djibouti, Denmark, Estonia, Eritrea, Ethiopia, Gabon, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Croatia, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, Kuwait, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Madagascar, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Oman, Pakistan, Réunion, Rwanda, Sierra Leone, Senegal, Somalia, Suriname, Turks & Caicos Islands, Togo, Tajikistan, Turkmenistan, Tanzania, Ukraine, Uganda, Uzbekistan, Yemen, Mayotte, Zambia, Zimbabwe

Technical Specifications

Input

Input frequency
50 Hz

Physical

Maximum Height
3048MM, 304.8CM
Maximum Width
2438MM, 243.8CM
Maximum Depth
12192MM, 1219.2CM
Net Weight
4090.91KG
Color
Grey

Options

Services