Easy UPS 3S High Capacity Battery String
-
High capacity battery string for use with Easy UPS 3S with internal battery slots and Easy UPS 3S Empty Modular Battery Cabinet (E3SXR6). Each battery string consists ...
E3SBTH4 Features
Easy UPS 3S High Capacity Battery String
High capacity battery string for use with Easy UPS 3S with internal battery slots and Easy UPS 3S Empty Modular Battery Cabinet (E3SXR6). Each battery string consists of four 9 Ah battery modules (E3SBTHU).
Product Distribution
United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Estonia, Egypt, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, Ghana, Gambia, Greece, Guyana, Hong Kong SAR China, Croatia, Hungary, Ireland, Israel, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, South Korea, Kuwait, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, North Macedonia, Mali, Mauritania, Malta, Malawi, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Peru, Pakistan, Poland, Portugal, Paraguay, Qatar, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Togo, Turkmenistan, Tunisia, Turkey, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Vietnam, Yemen, South Africa, Zambia, Zimbabwe
Output
Battery Output Voltage
120 V
Batteries & Runtime
Battery type
VRLA
Battery mounting
Enclosed battery cartridge
Battery Design Life
3 - 5
Physical
Maximum Height
157MM, 15.7CM
Maximum Width
428MM, 42.8CM
Maximum Depth
760MM, 76.0CM
Net Weight
108.0KG
Shipping weight
112.0KG
Shipping Height
180MM, 18.0CM
Shipping Width
820MM, 82.0CM
Shipping Depth
560MM, 56.0CM
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 1000.05meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95 (Non-condensing) %
Storage Elevation
0 - 15240meters
Sustainable Offer Status
RoHS
Compliant