Easy UPS 3S 15 kVA 400 V 3:3 UPS for external batteries
-
High-efficiency 3-phase UPS that features advanced product features, competitive specifications, and robust electrical design, making business continuity easy in ...
-
Includes: Dust filter, Installation guide
E3SUPS15KH Features
Key Features
Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.
—
The total load (power draw) entered exceeds the maximum value for this product (15000 W)
Please enter load to see estimated run time
The total load (power draw) entered is less than the minimum value for this product ({} W)
Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.
—
Please enter load to see calculated "Max. Capacity Used"
Output power capacity
15.0kWatts
/ 15.0kVA
Nominal Output Voltage
400V 3PH
Nominal Input Voltage
400V 3PH
Maximum Input Current
28.0A
Easy UPS 3S 15 kVA 400 V 3:3 UPS for external batteries
High-efficiency 3-phase UPS that features advanced product features, competitive specifications, and robust electrical design, making business continuity easy in the data center or electrical room. This is an exceptionally easy to install, operate, maintain, and service 15 kVA UPS, ideal for small and medium businesses. Includes dust filter and conformance-coated boards for harsh environments. This UPS is supplied without batteries, so you can easily customize the battery solution.
Includes: Dust filter, Installation guide
Easy UPS 3S Features & Benefits
Convenience
Easy to install fast
Quickly roll the compact and lightweight UPS into position.
Easy Loop Test
Verifies UPS performance before you connect your load, without the need for a load bank.
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
ECO Mode
Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection.
Network management
Provides proactive power and environmental management via web and/or SNMP
Intuitive user interface
The intuitive graphical user interface allows for easy system configuration.
Straightforward installation
Including the input, output, and bypass breakers, as well as the Emergency Power Off (EPO) switch, simplifies installation planning and speeds up deployment.
Protection
Wide Input Voltage Window
Saves your battery power for when you really need it: during power cuts.
Replaceable dust filters
protect the UPS in harsh environments.
Parallel capability
Multiple units can be placed in parallel to meet power capacity and redundancy requirements
Product Distribution
United Arab Emirates, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Belgium, Bulgaria, Bahrain, Bolivia, Brazil, Belarus, Congo - Kinshasa, Switzerland, Chile, Cameroon, China, Colombia, Serbia and Montenegro, Cyprus, Czechia, Germany, Denmark, Dominica, Algeria, Estonia, Egypt, Eritrea, Spain, Fiji, France, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Guadeloupe, Greece, Guyana, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Italy, Jamaica, Jordan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Lithuania, Latvia, Morocco, Madagascar, North Macedonia, Myanmar (Burma), Mongolia, Martinique, Mauritius, Malaysia, Nigeria, Netherlands, Norway, New Zealand, Oman, Peru, Philippines, Pakistan, Poland, Portugal, Paraguay, Qatar, Réunion, Romania, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Senegal, Suriname, Thailand, Turkmenistan, Tunisia, Turkey, Taiwan, Ukraine, Uganda, Uruguay, Uzbekistan, St. Vincent & Grenadines, Vietnam, Yemen, Mayotte, South Africa
Output
Max Configurable Power (Watts)
15.0kWatts
/ 15.0kVA
Output Voltage Distortion
Less than 3 %
Output Frequency (sync to mains)
50 Hz Sync to mains, 60 Hz Sync to mains
Other Output Voltages
380 V, 415 V
Load Crest Factor
3 : 1
Topology
Double conversion online
Overload Operation
10 minutes at 125% and 60 seconds at 150%
Output Voltage THD
< 3% linear load
Bypass
Built-in maintenance bypass
Input
Input frequency
45 - 65 Hz
Input voltage range for main operations
304 - 477V
Other Input Voltages
380 V, 415 V
Input Power Factor at Full Load
0.99
Batteries & Runtime
Battery type
External battery system
Maximum Available Short Circuit Current
10kAmps
Efficiency
Communications & Management
Interface Port(s)
E3S_Parallel, E3S_TempSensor
Physical
Maximum Height
530MM, 53.0CM
Maximum Width
250MM, 25.0CM
Maximum Depth
700MM, 70.0CM
Net Weight
36.0KG
Shipping weight
50.0KG
Shipping Height
772MM, 77.2CM
Shipping Width
857MM, 85.7CM
Shipping Depth
400MM, 40.0CM
Color
White
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 1000.05meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95 (Non-condensing) %
Storage Elevation
0 - 14999.8meters
Audible noise at 1 meter from surface of unit
60.0dBA
Online thermal dissipation
2907.0BTU/hr
Protection Class
IP20
Conformance
Approvals
CE, EAC, RCM
Standard warranty
1 year on-site repair or replace with factory authorized Start-Up