Easy Rack PDU T/H sensor
-
Easy Metered Rack Power Distribution Units (Rack PDU) provide real-time remote monitoring, power management of connected loads, and much more features than the average ...
EPDU-TH3 Features
Easy Rack PDU T/H sensor
Easy Metered Rack Power Distribution Units (Rack PDU) provide real-time remote monitoring, power management of connected loads, and much more features than the average power strip.
Easy Metered Rack PDU Features & Benefits
Agility
Single input power source
Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.
Rack-Mountable
Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.
Availability
Local Current Monitoring Display
The aggregate current draw per rack PDU is displayed on the unit via a digital display. The local digital display helps installers avoid overloaded circuits by providing a visible warning when the current draw is close to the maximum amperage draw of the strip. (Available on designated SKUs only)
Remote Management Capabilities
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Command Line Interface. Allows users to access, configure, and manage units from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
Flash Upgradeable
Quickly and easily upgrade firmware via network download for future product enhancements. Eliminates the need to replace products already installed in the field when new features are released.
Load indicator LED
Indicates overload and warning conditions based on the user-defined alarm thresholds. Alerts users of potential overloaded circuits.
Alarm Thresholds
Define alarm thresholds in order to avoid overloaded circuits. Network and visual alarms inform the user of possible problems.
Product Distribution
United Arab Emirates, Argentina, Austria, Australia, Belgium, Bulgaria, Brazil, Switzerland, Chile, China, Serbia and Montenegro, Czechia, Germany, Denmark, Algeria, Estonia, Egypt, Spain, Finland, France, United Kingdom, Greece, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, Italy, Kazakhstan, Lithuania, Latvia, Morocco, North Macedonia, Malaysia, Nigeria, Netherlands, Norway, New Zealand, Peru, Philippines, Poland, Portugal, Romania, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Thailand, Tunisia, Turkey, Taiwan, Ukraine, Vietnam, South Africa
Input
Number of Power Cords
2
Physical
Maximum Height
13MM, 1.3CM
Maximum Width
26MM, 2.6CM
Maximum Depth
53MM, 5.3CM
Net Weight
0.11KG
Shipping weight
0.25KG
Shipping Height
210MM, 21.0CM
Shipping Width
40MM, 4.0CM
Shipping Depth
144MM, 14.4CM
Color
Black
Environmental
Operating Temperature
-40 - 80 °C
Operating Relative Humidity
0 - 99.9 %
Storage Relative Humidity
0 - 99.9 %
Conformance
Standard warranty
2 Years repair and Replace
Sustainable Offer Status
RoHS
Compliant
Other Environmental Compliance
China RoHS