Dell Latitude LM Notebook Battery
-
Portable computer batteries for the leading brands of notebook computers.
-
Includes: User manual
LBCDL1I Features
Dell Latitude LM Notebook Battery
Portable computer batteries for the leading brands of notebook computers.
Includes: User manual
Replacement Notebook Batteries Features & Benefits
Compatiblity
OEM Specifications
Meets or exceeds the OEM specifications.
Product Distribution
United Arab Emirates, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Croatia, Hungary, Ireland, Israel, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, Kuwait, Kazakhstan, Lebanon, Liberia, Luxembourg, Morocco, Madagascar, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Nigeria, Netherlands, Norway, Oman, Poland, Portugal, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Tajikistan, Turkmenistan, Turkey, Tanzania, Ukraine, Uganda, Uzbekistan, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Input
Number of Power Cords
1
Physical
Maximum Height
279MM, 27.94CM
Maximum Width
25MM, 2.54CM
Maximum Depth
70MM, 6.99CM
Net Weight
0.68KG
Shipping weight
0.91KG
Shipping Height
292MM, 29.21CM
Shipping Width
38MM, 3.81CM
Shipping Depth
83MM, 8.26CM
Conformance
Approvals
CE
Standard warranty
1 year repair or replace