Data Center Operation: Mobile

Data Center Operation: Mobile Front Left
Data Center Operation: Mobile Front Left
Data Center Operation: Mobile Front Left
Data Center Operation: Mobile Front Left
RoHS
  • Handheld, wireless bar-code scanner for viewing, creating & instantly synchronize changes on the go. Based on Motorola (Symbol) MC75 hardware.

View Product Overview

AP9700S Features

Data Center Operation: Mobile
Handheld, wireless bar-code scanner for viewing, creating & instantly synchronize changes on the go. Based on Motorola (Symbol) MC75 hardware.
  • Mobile alarms
    Provides alarms, alarm descriptions and recommended actions via StruxureWare Data Center Operation: Mobile for data center operations on the go.
  • Mobile bar-code asset search
    Quickly locate bar-coded assets via the search functionality using the optional StruxureWare Data Center Operation: Mobile.
  • Mobile device moves
    Eliminate manual data entry and reduce errors by adding, moving and retiring devices whilst on the move.
  • Mobile work orders
    View work orders and immediately update status as you complete tasks.
  • Offline mobile synchronization
    Keep your physical data center synchronized with your StruxureWare Data Center Operation: Mobile.
  • Rack audit
    Perform instant inventory management through view of rack content and history.
  • Wireless mobile access
    Work online or offline to access work orders and asset data whilst on the move in the data center.

Data Center Operation: Change Features & Benefits

Protection

Password security
User-selectable password with strong password rules and reset password mechanism.
Multi-user access
Enables several users to carry out work on the application simultaneously and merging changes from different users seamlessly.
User roles
Enable location and feature-based access through multi-user login and individual levels of user roles.
Read-only Access
Share access without risking unauthorized configuration changes.

Agility

Optional deployment services
Ensure speedy deployment through the use of Schneider Electric Professional Services.
Localization
User interface available in major local languages; English, French, German, Spanish, Russian, Traditional Chinese, Simplified Chinese, Japanese, Korean, Brazilian Portuguese & Italian.

Planning

BMC Remedy integration
Ensure relevant information is shared and flowing between StruxureWare Data Center Operation: Change and the market leading process management system.
Maintenance scheduling
Facilitate scheduling and tracking of service and equipment maintenance to ensure visibility to all service plans and avoid scheduling conflicts.
Change management overview
Interactive interface showing past, future and pending changes to assist with resource and workload balancing, avoiding scheduling conflicts.
Space reservation
Reserve rack space for new equipment to be installed quickly and easily.
Personnel audit trail
Gain total transparency to physical equipment changes by user.
Automated work order process
Create work orders and automatically generate tasks to move, add or change IT and infrastructure equipment. Schedule, assign and track the status of itemized tasks to implement changes in the data center.
Asset audit trail
Track asset moves, adds and changes by date/time, owner and work orders for view, print, and export.

Manageability

Change report
Instant visibility to all moves, adds and changes to the entire data center.
Asset library
Utilize the extensive catalog of physical infrastructure and IT devices from leading vendors.
Email notification
Inform selected users of work order completion.
Customizable templates
Specify the activities required to fulfill the needs of the individual work order, ensuring organizational policies and projects are easily applied to moves, adds and changes.
Live dashboard
Gain transparency to data center key performance indicators through easily configured web dashboards, displaying customizable management-level information.
Global asset search
Quickly locate assets through free text search, and export equipment data to excel format.
Progress report view
Easily track activity and progress by sorting on work order, due date, status and priority.
Printable work orders
Print individual work orders detailing the tasks required for completion.
Advanced workflow templates
Users can design workflows with both parallel and sequential flows in the graphical workflow editor

Product Distribution

United Arab Emirates, Afghanistan, Albania, Armenia, Angola, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jordan, Japan, Kenya, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Peru, Philippines, Pakistan, Poland, Portugal, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Taiwan, Tanzania, Ukraine, Uganda, United States, Uzbekistan, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
153MM, 15.3CM
Maximum Width
79MM, 7.9CM
Maximum Depth
44MM, 4.4CM
Net Weight
0.4KG
Shipping weight
0.59KG
Shipping Height
267MM, 26.7CM
Shipping Width
65MM, 6.5CM
Shipping Depth
192MM, 19.2CM

Sustainable Offer Status

RoHS
Compliant

Options

Services