Condenser, 1 Fan, Single Circuit, 1.2MBH /1C TD, 220/1/50 FSC

Condenser, 1 Fan, Single Circuit, 1.2MBH /1C TD, 220/1/50 FSC Front Left
Condenser, 1 Fan, Single Circuit, 1.2MBH /1C TD, 220/1/50 FSC Front Left
Condenser, 1 Fan, Single Circuit, 1.2MBH /1C TD, 220/1/50 FSC Front Left
Condenser, 1 Fan, Single Circuit, 1.2MBH /1C TD, 220/1/50 FSC Front Left
Condenser, 1 Fan, Single Circuit, 1.2MBH /1C TD, 220/1/50 FSC Front Left
Condenser, 1 Fan, Single Circuit, 1.2MBH /1C TD, 220/1/50 FSC Front Left
Condenser, 1 Fan, Single Circuit, 1.2MBH /1C TD, 220/1/50 FSC Front Left
Condenser, 1 Fan, Single Circuit, 1.2MBH /1C TD, 220/1/50 FSC Front Right
Condenser, 1 Fan, Single Circuit, 1.2MBH /1C TD, 220/1/50 FSC Front Straight
Condenser, 1 Fan, Single Circuit, 1.2MBH /1C TD, 220/1/50 FSC Front Left
Condenser, 1 Fan, Single Circuit, 1.2MBH /1C TD, 220/1/50 FSC Front Left
Condenser, 1 Fan, Single Circuit, 1.2MBH /1C TD, 220/1/50 FSC Front Left
Condenser, 1 Fan, Single Circuit, 1.2MBH /1C TD, 220/1/50 FSC Front Left
Condenser, 1 Fan, Single Circuit, 1.2MBH /1C TD, 220/1/50 FSC Front Left
Condenser, 1 Fan, Single Circuit, 1.2MBH /1C TD, 220/1/50 FSC Front Right
Condenser, 1 Fan, Single Circuit, 1.2MBH /1C TD, 220/1/50 FSC Front Straight
  • Includes: Installation guide

View Product Overview

ACCD75218 Features

Condenser, 1 Fan, Single Circuit, 1.2MBH /1C TD, 220/1/50 FSC
Includes: Installation guide
  • Direct drive motors
    Stress on bearings is nearly eliminated, increasing useful life. Allows integral fan/motor assembly to be factory balanced, which lowers vibration and expedites startup.

Uniflair Air Cooled Condensers Features & Benefits

Availability

Direct drive motors
Stress on bearings is nearly eliminated, increasing useful life. Allows integral fan/motor assembly to be factory balanced, which lowers vibration and expedites startup.

Total cost of Ownership

Variable speed fans
Variable speed fans reduce energy consumption during off-peak cooling periods.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Bahamas, Botswana, Belarus, Belize, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Sri Lanka, Liberia, Lithuania, Luxembourg, Latvia, Libya, Morocco, Madagascar, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Syria, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Input

Input frequency
50 Hz
Input Power
800 Watts

Physical

Maximum Height
890MM, 89.0CM
Maximum Width
900MM, 90.0CM
Maximum Depth
900MM, 90.0CM
Net Weight
48.0KG
Shipping weight
150.0KG
Shipping Height
970MM, 97.0CM
Shipping Width
1630MM, 163.0CM
Shipping Depth
790MM, 79.0CM

Conformance

Approvals
TÜV
Standard warranty
1 year (parts only)

Sustainable Offer Status

Proposition 65 Warning
Available in Documentation tab

General

Air Flow
2137.9lps

Options

Services