Compaq Armada 1120, 1120T, Contura Aero Series (enhanced capacity), Contura 400C/CX, 410C/CX, 420C/CX, 430C/CX Notebook Battery

No product image
No product image
  • Portable computer batteries for the leading brands of notebook computers.

  • Includes: User manual

View Product Overview

LBCCQ6I Features

Compaq Armada 1120, 1120T, Contura Aero Series (enhanced capacity), Contura 400C/CX, 410C/CX, 420C/CX, 430C/CX Notebook Battery
Portable computer batteries for the leading brands of notebook computers.
Includes: User manual

Replacement Notebook Batteries Features & Benefits

Compatiblity

OEM Specifications
Meets or exceeds the OEM specifications.

Product Distribution

United Arab Emirates, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Croatia, Hungary, Ireland, Israel, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, Kuwait, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Nigeria, Netherlands, Norway, Oman, Poland, Portugal, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Tajikistan, Turkmenistan, Turkey, Tanzania, Ukraine, Uganda, Uzbekistan, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Height
216MM, 21.6CM
Maximum Width
56MM, 5.6CM
Maximum Depth
127MM, 12.7CM
Net Weight
0.68KG
Shipping weight
0.92KG
Shipping Height
229MM, 22.86CM
Shipping Width
70MM, 7.0CM
Shipping Depth
140MM, 13.98CM

Conformance

Approvals
CE
Standard warranty
1 year repair or replace

Options

Services