CAT5/IP KVM SUN SERVER MODULE FOR AP5401/AP5405
-
Server module for VGA video, Sun Mini-DIN keyboard and mouse.
-
Includes: Installation guide
AP5462 Features
CAT5/IP KVM SUN SERVER MODULE FOR AP5401/AP5405
Server module for VGA video, Sun Mini-DIN keyboard and mouse.
Includes: Installation guide
-
Flash upgradeable firmware
Install maintenance releases of firmware remotely using FTP.
-
InfraStruXure Manager Compatible
Enables centralized management via the APC InfraStruXure Manager.
-
IP-enabled
Access and manage via a Web browser, Telnet session, SSH, or SNMP.
-
Mass Configuration
Provides a comprehensive mass configuration capability, allowing users to create, save, and push configurations or specific device settings to similar APC devices with a Network Management Card.
-
Remote administration
Minimize response times to critical network infrastructure situations with instant, on-demand device access through the primary IP network, console port, or KVM switches.
NetShelter KVM Switches Features & Benefits
Agility
Scalable Architecture
Cascade multiple KVM switches for a modular solution that supports multiple platforms, improving flexibility and simplifying future expansion. Please see the user's manual for specific cascading capabilities.
Multi-platform Support
Windows, Sun, Unix and Linux compatible.
Availability
Out-of-Band Management
Troubleshoot servers and diagnose problems in lieu of a working operating system with POST and BIOS-level access to servers.
Marketing features
Hot Pluggable Operation
Add or remove servers without having to power off the switch.
Total cost of Ownership
Occupies 1U of rack space
Conserve valuable rack space in the data center.
Product Distribution
United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, Ghana, Gambia, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, South Africa, Zambia, Zimbabwe
Output
Number of Ports
1
Physical
Maximum Height
18MM, 1.8CM
Maximum Width
36MM, 3.6CM
Maximum Depth
79MM, 7.9CM
Net Weight
0.08KG
Shipping weight
0.08KG
Shipping Height
18MM, 1.8CM
Shipping Width
36MM, 3.6CM
Shipping Depth
80MM, 8.0CM
Connector A
Mini DIN 8 (Serial extension )
Connector B
SUB-D 15HD (VGA monitor )
Environmental
Operating Temperature
0 - 50 °C
Operating Relative Humidity
5 - 90 %
Storage Temperature
-40 - 85 °C
Storage Relative Humidity
5 - 90 %
Conformance
Approvals
CE, FCC part 15 class A, VCCI class A, VCCI class B
Standard warranty
2 years repair or replace