Bracket Kit, 0U PDU, Sun Rack 900

Bracket Kit, 0U PDU, Sun Rack 900 Front Left
Bracket Kit, 0U PDU, Sun Rack 900 Front Left
Bracket Kit, 0U PDU, Sun Rack 900 Front Left
Bracket Kit, 0U PDU, Sun Rack 900 Front Left
Bracket Kit, 0U PDU, Sun Rack 900 Front Left
Bracket Kit, 0U PDU, Sun Rack 900 Front Left
Bracket Kit, 0U PDU, Sun Rack 900 Front Left
Bracket Kit, 0U PDU, Sun Rack 900 Front Left
  • Cord retention brackets and vertical-mount bracket kits to complete rack power distribution solutions

  • Includes: Mounting hardware, Rack mounting brackets

View Product Overview

AP7404 Features

Bracket Kit, 0U PDU, Sun Rack 900
Cord retention brackets and vertical-mount bracket kits to complete rack power distribution solutions
Includes: Mounting hardware, Rack mounting brackets
  • Mounting provisions for vertical power distribution
    Mount up to four vertical rack PDUs on one side.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Height
44MM, 4.4CM
Maximum Width
64MM, 6.4CM
Maximum Depth
87MM, 8.7CM
Net Weight
0.18KG
Shipping weight
0.27KG
Shipping Height
44MM, 4.4CM
Shipping Width
229MM, 22.9CM
Shipping Depth
165MM, 16.5CM
Color
Black

Conformance

Standard warranty
2 years repair or replace

Options

Services