Battery Manager Expansion Module

Battery Manager Expansion Module Front Left
Battery Manager Expansion Module Front Left
Battery Manager Expansion Module Front Left
Battery Manager Expansion Module Front Right
Battery Manager Expansion Module Front Straight
Battery Manager Expansion Module Back
Battery Manager Expansion Module Front Left
Battery Manager Expansion Module Front Right
Battery Manager Expansion Module Front Straight
Battery Manager Expansion Module Back
RoHS
  • Smart-charging and remote battery management for stationary UPS batteries.

  • Includes: Installation guide

View Product Overview

AP9922S Features

Key Features

Rack Height
1U
Battery Manager Expansion Module
Smart-charging and remote battery management for stationary UPS batteries.
Includes: Installation guide

Battery Management Features & Benefits

Availability

Individual battery monitoring
Monitoring voltage and current ensures that individual UPS batteries are ready for use and replaced only when necessary.
Fault notification
Be notified of problems to ensure crucial situations are dealt with in a timely manner.
Individual battery charging
Supplemental individual charging ensures each battery is fully charged and helps prevent premature aging due to over-charging.
Battery fault detection
Monitors room and individual battery temperature changes for early detection of thermal runaway, shorted cells, open circuit, and bad battery.

Manageability

Building management system integration
Send alarms and data points allowing you to manage critical building infrastructure from a single system.
Data logging
Identify problematic trends before they escalate or export the data log for analysis.
Browser Accessible
View the user interface with a browser. Gives quick access from anywhere on the network without the need to install software.
Telnet management
Provides a simple telnet session or SSH for remote battery management access.
Event logging
Pinpoint the timing and sequence of events leading up to an incident with the event log.
Local LED status
Four LEDs on the front panel indicate problems with batteries, charger, environment, or unit itself.

Compatiblity

Battery compatibility
VRLA or wet cell 2-, 4-,8- or 12v batteriesbr /Nickel-cadmium 1.2 or 2.4v batteries (AP9921X)

Protection

Password security
User-selectable password with strong password rules and reset password mechanism.
Read-only Access
Share access without risking unauthorized configuration changes.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Puerto Rico, Portugal, Paraguay, Qatar, Réunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
43MM, 4.3CM
Maximum Width
432MM, 43.2CM
Maximum Depth
432MM, 43.2CM
Net Weight
5.38KG
Shipping weight
8.46KG
Shipping Height
89MM, 8.9CM
Shipping Width
579MM, 57.9CM
Shipping Depth
554MM, 55.4CM
Color
Black

Environmental

Operating Temperature
-5 - 45 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 3048meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
0 - 95 (Non-condensing) %
Storage Elevation
0 - 9144meters

Conformance

Approvals
CE, cUL listed, EN 55024, FCC part 15 class B, UL listed, VDE
Standard warranty
1 year repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services