Battery Management System for Style B1 Cabinets
![No product image](http://www.apc.com/resource/images/salestools/500/Default/58FB0C36DAB50BDB80257E5400332FFE_SVAI_9XBKHM_dft_h_500x500.jpg)
![No product image](http://www.apc.com/resource/images/salestools/500/Default/58FB0C36DAB50BDB80257E5400332FFE_SVAI_9XBKHM_dft_h_500x500.jpg)
-
Smart-charging and remote battery management for stationary UPS batteries.
-
Includes: CD with software, User manual
AP9920B1 Features
Battery Management System for Style B1 Cabinets
Smart-charging and remote battery management for stationary UPS batteries.
Includes: CD with software, User manual
-
Battery status reports
Help prevent problems and pinpoint additional runtime requirements
-
Email/Pager Notification
Receive timely notification via an email or pager gateway of critical power and environmental events before they impact availability of critical loads.
-
Event logging
The UPS stores the last 250 alarms and events in the time stamped event log for easy diagnosis of power events or UPS faults.
-
Self-test checks battery health
Ensures the system is ready when you need it
-
Standards-based management
Network administrators can manage via preferred interface. Via Web, Telnet, SNMP, or with Smart-UPSs, a WAP browser.
-
Status Indicator LED's
Dual Status Indicator - Alerts you to the unit's power status. Green indicates it's ready for use. The Red indicator signals the unit's shutdown to save your automobile battery from draining.
Battery Management Features & Benefits
Availability
Individual battery monitoring
Monitoring voltage and current ensures that individual UPS batteries are ready for use and replaced only when necessary.
Fault notification
Be notified of problems to ensure crucial situations are dealt with in a timely manner.
Individual battery charging
Supplemental individual charging ensures each battery is fully charged and helps prevent premature aging due to over-charging.
Battery fault detection
Monitors room and individual battery temperature changes for early detection of thermal runaway, shorted cells, open circuit, and bad battery.
Manageability
Building management system integration
Send alarms and data points allowing you to manage critical building infrastructure from a single system.
Data logging
Identify problematic trends before they escalate or export the data log for analysis.
Browser Accessible
View the user interface with a browser. Gives quick access from anywhere on the network without the need to install software.
Telnet management
Provides a simple telnet session or SSH for remote battery management access.
Event logging
Pinpoint the timing and sequence of events leading up to an incident with the event log.
Local LED status
Four LEDs on the front panel indicate problems with batteries, charger, environment, or unit itself.
Compatiblity
Battery compatibility
VRLA or wet cell 2-, 4-,8- or 12v batteries br / Nickel-cadmium 1.2 or 2.4v batteries (AP9921X)
Protection
Password security
User-selectable password with strong password rules and reset password mechanism.
Read-only Access
Share access without risking unauthorized configuration changes.
Product Distribution
United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Input
Number of Power Cords
1
Physical
Maximum Height
45MM, 4.45CM
Maximum Width
433MM, 43.33CM
Maximum Depth
459MM, 45.87CM
Net Weight
5.39KG
Shipping weight
8.48KG
Shipping Height
89MM, 8.89CM
Shipping Width
579MM, 57.94CM
Shipping Depth
554MM, 55.4CM
Color
Black
Environmental
Operating Temperature
-5 - 45 °C
Operating Elevation
0 - 3048meters
Storage Temperature
-25 - 65 °C
Storage Elevation
0 - 9144meters
Conformance
Approvals
C-Tick, EN 55022 class A, EN 55024, FCC part 15 class A, UL listed, VCCI
Standard warranty
2 years repair or replace