All In One Module 40kW 5rack InRow DX 208V

All In One Module 40kW 5rack InRow DX 208V Front Right
All In One Module 40kW 5rack InRow DX 208V Front Right
All In One Module 40kW 5rack InRow DX 208V Front Right
All In One Module 40kW 5rack InRow DX 208V Front Right
All In One Module 40kW 5rack InRow DX 208V Front Right
All In One Module 40kW 5rack InRow DX 208V Front Right
All In One Module 40kW 5rack InRow DX 208V Front Right
All In One Module 40kW 5rack InRow DX 208V Front Right
All In One Module 40kW 5rack InRow DX 208V Front Right
All In One Module 40kW 5rack InRow DX 208V Front Right
All In One Module 40kW 5rack InRow DX 208V Front Right
All In One Module 40kW 5rack InRow DX 208V Front Right
All In One Module 40kW 5rack InRow DX 208V Front Right
All In One Module 40kW 5rack InRow DX 208V Front Right
  • Prefabricated IT Infrastructure (UPS, cooling, racks, and management software), factory assembled all in one purpose-built, secure, weather proof structure.

  • Includes: EcoStruxure IT ready (UPS)

View Product Overview

PFMIEC040D1N05D Features

Key Features

Rack Height
42U
Nominal Output Voltage
208V 3PH
Nominal Input Voltage
208V 3PH
All In One Module 40kW 5rack InRow DX 208V
Prefabricated IT Infrastructure (UPS, cooling, racks, and management software), factory assembled all in one purpose-built, secure, weather proof structure.
Includes: EcoStruxure IT ready (UPS)

All-in-one module Features & Benefits

Agility

Pre-engineered and Factory Assembled
Prefabricated Modules are designed and built to precise specifications in a controlled factory environment and utilize DCIM software which results in improved reliability and a more predictably performing data center.
Struxureware Data Center Expert Preinstalled
Industry proven DCIM software provides real-time monitoring, user-defined reports and graphs, and fault notification and escalation of critical infrastructure events. Software is preinstalled, significantly reducing on- site configuration and cost.
Simple and Fast Deployment
Prefabricated Data Center Modules arrive on site ready to deploy which significantly reduces installation time and cost.
Scalable and Flexible
Prefabricated modules inherently allow for scalable growth of IT infrastructure and the flexibility to adjust the design and size of future phases of deployment. Capital investments can be deferred, improving cash flow.

Product Distribution

United Arab Emirates, Austria, Australia, Belgium, Bulgaria, Canada, Switzerland, China, Costa Rica, Serbia and Montenegro, Germany, Denmark, Algeria, Estonia, Egypt, Spain, Finland, France, United Kingdom, Greece, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, India, Italy, Japan, South Korea, Kazakhstan, Lithuania, Latvia, Morocco, North Macedonia, Mexico, Malaysia, Nigeria, Netherlands, Norway, New Zealand, Philippines, Portugal, Romania, Saudi Arabia, Sweden, Singapore, Slovenia, Thailand, Tunisia, Turkey, Taiwan, United States, Vietnam, South Africa

Technical Specifications

Output

Max Configurable Power (Watts)
40.0kWatts
kW per Rack
8.0kW
PDU Type
Red
Configured Power
40.0kWatts

Input

Batteries & Runtime

Battery type
VRLA

Communications & Management

Emergency Power Off (EPO)
Optional

Physical

Maximum Height
3000MM, 300.0CM
Maximum Width
3505MM, 350.5CM
Maximum Depth
7620MM, 762.0CM
Net Weight
10000.0KG
Shipping weight
7000.0KG
Shipping Height
3000MM, 300.0CM
Shipping Width
7620MM, 762.0CM
Shipping Depth
3505MM, 350.5CM
Color
White
Number of Racks
5.0U
Rack Free Space
210U

Environmental

Operating Temperature
-24 - 55 °C
Operating Elevation
0 - 3048meters
Protection Class
IP55

Conformance

Approvals
UL listed
Standard warranty
1 year (parts only)

Options

Services