Air Intake Grille for Wiring Closet Ventilation Unit

Air Intake Grille for Wiring Closet Ventilation Unit Front Left
Air Intake Grille for Wiring Closet Ventilation Unit Front Left
Air Intake Grille for Wiring Closet Ventilation Unit Front Left
Air Intake Grille for Wiring Closet Ventilation Unit Front Left
Air Intake Grille for Wiring Closet Ventilation Unit Front Left
Air Intake Grille for Wiring Closet Ventilation Unit Front Left
Air Intake Grille for Wiring Closet Ventilation Unit Front Left
Air Intake Grille for Wiring Closet Ventilation Unit Front Left
  • Includes: Installation guide

View Product Overview

ACF310 Features

Air Intake Grille for Wiring Closet Ventilation Unit
Includes: Installation guide

Room Air Distribution Features & Benefits

Manageability

LED status indicators
Quickly understand unit and power status with visual indicators.
Predictive failure notification
Maximizes system availability by providing early warning of required fan or filter replacement.
Dry contact output
Provides remote notification of failures when used with APC environmental monitoring unit or system.

Adaptability

Architecturally neutral
Unobtrusive design and coloring, blends in with the surroundings.
Hardwire capable
For installations where hard wiring is required or preferred

Availability

Fault-tolerant fan system
In the event of a fan failure, the remaining fan(s) will continue to operate.

Agility

Easy to install
Innovative design allows for fast, easy installation by almost anybody.
Multiple mounting methods
Flexible design allows for both dry wall and ceiling mount installations.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Dominica, Dominican Republic, Algeria, Ecuador, Egypt, Eritrea, Spain, Ethiopia, Fiji, France, Gabon, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Rwanda, Saudi Arabia, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
325MM, 32.5CM
Maximum Width
434MM, 43.4CM
Maximum Depth
178MM, 17.8CM
Net Weight
6.45KG
Shipping weight
9.55KG
Shipping Height
343MM, 34.3CM
Shipping Width
483MM, 48.3CM
Shipping Depth
584MM, 58.4CM
Color
White

Environmental

Storage Temperature
0 - 50 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 4572meters

Conformance

Standard warranty
2 years repair or replace

Options

Services