Accusine SWP Single 20A 400V IP20

Accusine SWP Single 20A 400V IP20 Front Left
Accusine SWP Single 20A 400V IP20 Front Left
Accusine SWP Single 20A 400V IP20 Front Left
Accusine SWP Single 20A 400V IP20 Front Left
Accusine SWP Single 20A 400V IP20 Front Right
Accusine SWP Single 20A 400V IP20 Front Right
Accusine SWP Single 20A 400V IP20 Front Straight
Accusine SWP Single 20A 400V IP20 Front Straight
Accusine SWP Single 20A 400V IP20 Back
Accusine SWP Single 20A 400V IP20 Back
Accusine SWP Single 20A 400V IP20 Front Left
Accusine SWP Single 20A 400V IP20 Front Left
Accusine SWP Single 20A 400V IP20 Front Right
Accusine SWP Single 20A 400V IP20 Front Right
Accusine SWP Single 20A 400V IP20 Front Straight
Accusine SWP Single 20A 400V IP20 Front Straight
Accusine SWP Single 20A 400V IP20 Back
Accusine SWP Single 20A 400V IP20 Back
RoHS
  • Includes: Installation guide, User manual

View Product Overview

PCS020Y4IP20U Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (0 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output Connections
(1) Hard wire 4-wire (3P + PEN) (Battery Backup)
(1) Hard wire 5-wire (3P + N + E) (Battery Backup)
(1) Hard wire 4-wire (3P + E) (Battery Backup)
Nominal Output Voltage
400V 3PH
Nominal Input Voltage
400V 3PH
Accusine SWP Single 20A 400V IP20
Includes: Installation guide, User manual

AccuSine Features & Benefits

Convenience

LED status indicators
Quickly understand unit and power status with visual indicators.
LCD display
Alpha-Numeric Display which displays system parameters and alarms.

Total cost of Ownership

Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Burkina Faso, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Congo - Kinshasa, Côte d’Ivoire, Cameroon, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Eritrea, Spain, Ethiopia, Finland, Fiji, Gabon, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, St. Kitts & Nevis, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Puerto Rico, Portugal, Paraguay, Réunion, Rwanda, Saudi Arabia, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Tajikistan, Turkmenistan, Tunisia, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Input

Input frequency
50/60 Hz

Communications & Management

Control panel
Multifunction LCD status and control console

Physical

Maximum Height
680MM, 68.0CM
Maximum Width
540MM, 54.0CM
Maximum Depth
280MM, 28.0CM
Net Weight
70.0KG
Shipping weight
75.0KG
Shipping Height
420MM, 42.0CM
Shipping Width
670MM, 67.0CM
Shipping Depth
800MM, 80.0CM

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 9144meters
Audible noise at 1 meter from surface of unit
58.0dBA
Protection Class
IP20

Conformance

Approvals
EN 60950, IEC 61000-4-5
Standard warranty
1 year repair or replace

Sustainable Offer Status

RoHS
Compliant
Proposition 65 Warning
Available in Documentation tab

Options

Services