APC single outlet travel surge protector with phone line protection, 120V
-
Basic Protection Against Power Surges for Computers and Electronics
-
Includes: RJ11 cable, User manual
P1T Features
Key Features
Nominal Input Voltage
120V
Input Connections
NEMA 5-15P
APC single outlet travel surge protector with phone line protection, 120V
Basic Protection Against Power Surges for Computers and Electronics
Includes: RJ11 cable, User manual
-
Building Wiring Fault Indicator
This LED informs users of potentially dangerous wiring problems in the wall circuit.
-
Lightning and Surge Protection
When measured via ANSI/IEEE 587 Category ''A" and "B" tests, the suppression performance of the APC Smart-UPS is superior to virtually all separate surge suppressors.
-
Phone Line Splitter
Allows use of two pieces of equipment at once, such as a modem and phone.
SurgeArrest Essential Features & Benefits
Protection
Safety-Agency Approved Surge Protector
All the APC surge protectors undergo stringent testing to comply with global and local agency safety requirements.
Noise Filtering
Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
Lightning and Surge Protection
To prevent damage to your equipment from electric power surges and spikes.
Safety
Catastrophic Event Protection
SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
Building Wiring Fault Indicator
This LED informs users of potentially dangerous wiring problems in the wall circuit.
Protection working indicator
SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
Fail Safe Mode
Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
Marketing features
Data-line Protection
Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
Product Distribution
Anguilla, Netherlands Antilles, Barbados, Bermuda, Bahamas, Belize, Canada, Switzerland, Chile, Colombia, Costa Rica, Czechia, Dominican Republic, Ecuador, Spain, Greece, Guatemala, Guyana, Honduras, Croatia, Haiti, Italy, Jamaica, Mexico, Nicaragua, Netherlands, Panama, Puerto Rico, Portugal, Slovenia, Slovakia, El Salvador, Turks & Caicos Islands, Trinidad & Tobago, Venezuela, U.S. Virgin Islands
Output
Number of Outlets
1.0
Receptacle Style
NEMA 5-15R
Input
Input frequency
50/60 Hz +/- 5 Hz Auto-sensing
Maximum Line Current
15A
Surge Protection and Filtering
Surge energy rating
540Joules
Data Lines Protected
(multi-line only)
(multi-line only)
1
Physical
Maximum Height
76MM, 7.6CM
Maximum Width
54MM, 5.4CM
Maximum Depth
57MM, 5.7CM
Net Weight
0.08KG
Shipping weight
0.16KG
Shipping Height
117MM, 11.7CM
Shipping Width
155MM, 15.5CM
Shipping Depth
66MM, 6.6CM
Color
Charcoal
SCC Codes
10731304218354
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Conformance
Approvals
UL 1449, UL 489
Equipment protection policy
Lifetime : $25000
Standard warranty
Limited Lifetime
Sustainable Offer Status
EOLI
Available in Documentation tab