APC Universal Notebook Battery, 60W, International
UPB60I Features
APC Universal Notebook Battery, 60W, International
Universal external batteries for notebook computers.
Includes: User manual
-
LED status indicators
Quickly understand unit and power status with visual indicators.
-
Multiple output voltages
48Vdc, 24Vdc, and 120Vac are available to power all of the equipment in the cabinet.
-
Plug-and-Play external batteries
Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.
-
Safety-agency approved
The UPS is UL1778 Listed
Universal Notebook Batteries Features & Benefits
Compatiblity
Selectable output voltage
For compatibility with most notebook computers.
Adapter tips
Tips are included to connect to most available notebook computer models.
Convenience
Multiple recharging methods
So you can use either your OEM adapter or your APC Universal Power Adapter to recharge your mobile devices.
Rapid recharge time
So your batteries are ready for use when you need them.
Status Indicator LED's
LED status indicators for each phase and an audible alarm provide immediate failure notification when surge suppression circuitry has been damaged by a heavy strike or surge.
Product Distribution
United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Botswana, Belarus, Belize, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, Georgia, Ghana, Gambia, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, South Africa, Zambia, Zimbabwe
Input
Number of Power Cords
1
Physical
Maximum Height
254MM, 25.4CM
Maximum Width
165MM, 16.5CM
Maximum Depth
15MM, 1.5CM
Net Weight
0.76KG
Shipping weight
0.92KG
Shipping Height
305MM, 30.5CM
Shipping Width
191MM, 19.1CM
Shipping Depth
51MM, 5.1CM
SCC Codes
10731304235788
Conformance
Approvals
BSMI, C-Tick, CSA, FCC part 15 class B, GS Mark, TÜV, VCCI
Standard warranty
1 year repair or replace