APC Temperature & Humidity Expansion Module
-
Network appliance enabling monitoring of environmental conditions.
-
Includes: Installation guide, Rack mounting brackets, Temperature sensor
AP9341 Features
APC Temperature & Humidity Expansion Module
Network appliance enabling monitoring of environmental conditions.
Includes: Installation guide, Rack mounting brackets, Temperature sensor
-
A-Link communication port
Deployment flexibility allows sensor pods to be up to 1000 meters from a compatible NetBotz appliance.
-
Rack mountable
Includes horizontal, vertical and toolless-mount capabilities.
Environmental Monitoring Unit Features & Benefits
Manageability
Integrates with StruxureWare Data Center Expert
An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
IP-enabled
Access and manage via a Web browser, Telnet session, SSH, or SNMP.
Marketing features
Enterprise management system compatible
Make device information available to your preferred enterprise management system by forwarding SNMP traps (events) across SNMPv1 and SNMPv3 using the PowerNet MIB
Browser Accessible
View the user interface with a browser. Provides quick access from anywhere on a secure network.
Protection
Password security
User-selectable password with strong password rules and reset password mechanism.
Radius support
Use an existing radius server to securely authenticate, authorize, and account for your APC device.
Agility
Mass Configuration
Provides a comprehensive mass configuration capability, allowing users to create, save, and push configurations or specific device settings to similar APC devices with a Network Management Card.
Unique identifiers
Customize each sensor with a differentiating name and location.
Customizable input contacts
Monitor conditions from external devices.
Customizable output relays
Control output from external devices via output relay(s).
Expandable
Connect up to 196 sensors with Expansion Modules via the A-Link communications port.
Low profile sensors
Small sensors allow for placement flexibility.
Availability
Humidity monitoring
Changes in humidity are reported via the user interface or e-mail.
Reboot equipment remotely
Saves dispatching technicians to remote locations.
Event logging
Pinpoint the timing and sequence of events leading up to an incident with the event log.
Remote device management
Remote monitoring of critical conditions for maximum protection against environmental and physical threats.
Fault notification
Real-time event notification minimizes response times to critical physical infrastructure situations. Enables IT Administrators to reduce mean time to repair, improve efficiency, and maximize uptime.
Temperature monitoring
Changes in temperature are reported via the user interface or e-mail.
Product Distribution
United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Jamaica, Jordan, Japan, Kenya, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Input
Number of Power Cords
1
Input Power
10 Watts
Physical
Maximum Height
43MM, 4.3CM
Maximum Width
337MM, 33.7CM
Maximum Depth
43MM, 4.3CM
Net Weight
0.61KG
Shipping weight
1.82KG
Shipping Height
64MM, 6.4CM
Shipping Width
222MM, 22.2CM
Shipping Depth
457MM, 45.7CM
Color
Black
Environmental
Operating Temperature
0 - 45 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 65 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Conformance
Approvals
AS/NZS 3548 (C-Tick) class A, CE, EN 55022 class A, EN 55024, FCC part 15 class A, ICES-003, VCCI
Standard warranty
2 years repair or replace
Sustainable Offer Status
RoHS
Compliant