APC TOSHIBA SATELLITE , 4100XCDT, 4100XDVD NOTEBOOK POWER ADAPTER
LPATS1I Features
APC TOSHIBA SATELLITE , 4100XCDT, 4100XDVD NOTEBOOK POWER ADAPTER
Portable, reliable power source for the leading brands of notebook computers.
Laptop Power Adapters Features & Benefits
Compatiblity
OEM Specifications
Meets or exceeds the OEM specifications.
Product Distribution
United Arab Emirates, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Croatia, Hungary, Ireland, Israel, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, Kuwait, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Nigeria, Netherlands, Norway, Oman, Poland, Portugal, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Tajikistan, Turkmenistan, Turkey, Tanzania, Ukraine, Uganda, Uzbekistan, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Input
Number of Power Cords
1
Physical
Maximum Height
229MM, 22.9CM
Maximum Width
70MM, 7.0CM
Maximum Depth
140MM, 14.0CM
Net Weight
0.24KG
Shipping weight
0.46KG
Shipping Height
229MM, 22.9CM
Shipping Width
70MM, 7.0CM
Shipping Depth
140MM, 14.0CM
Conformance
Standard warranty
2 years repair or replace