APC Symmetra RM XR Frame w/4 SYBT2, 220-240V
-
Extended run power protection for servers, networks, and telecommunications
-
Includes: Rack mounting brackets, User manual
SYRMXR4B4I Features
Key Features
Rack Height
4U
APC Symmetra RM XR Frame w/4 SYBT2, 220-240V
Extended run power protection for servers, networks, and telecommunications
Includes: Rack mounting brackets, User manual
-
Cascading capabilities
Horizontal console port servers can be cascaded to manage up to 1,024 devices.
-
Hot Pluggable Operation
Add or remove servers without having to power off the switch.
-
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
-
Status Indicator LED's
Dual Status Indicator - Alerts you to the unit's power status. Green indicates it's ready for use. The Red indicator signals the unit's shutdown to save your automobile battery from draining.
Product Distribution
United Arab Emirates, Afghanistan, Antigua & Barbuda, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Brazil, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, Grenada, Georgia, Ghana, Gambia, Greece, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, South Korea, Kuwait, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, North Macedonia, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Peru, Philippines, Pakistan, Poland, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, South Africa, Zambia, Zimbabwe
Input
Number of Power Cords
1
Batteries & Runtime
Battery type
Lead-acid battery
Included Battery Modules
4
Battery mounting
19 inch battery tray
Expected Battery Life (years)
3 - 5
RBC Quantity
4
Physical
Maximum Height
178MM, 17.8CM
Maximum Width
483MM, 48.3CM
Maximum Depth
640MM, 64.0CM
Net Weight
110.0KG
Shipping weight
122.73KG
Shipping Height
343MM, 34.3CM
Shipping Width
813MM, 81.3CM
Shipping Depth
584MM, 58.4CM
Color
Black
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-55 - 60 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Conformance
Standard warranty
2 years repair or replace, optional on-site warranties available, optional extended warranties available
Sustainable Offer Status
RoHS
Compliant