APC Symmetra PX 250/500kW Specific EXIDE Backup Time
SY500BATOGND Features
Key Features
Nominal Input Voltage
400V 3PH
APC Symmetra PX 250/500kW Specific EXIDE Backup Time
Includes: User manual
-
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
Product Distribution
United Arab Emirates, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Croatia, Hungary, Ireland, Israel, Iraq, Iceland, Italy, Jordan, Kenya, Kuwait, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, North Macedonia, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Nigeria, Netherlands, Norway, Oman, Pakistan, Portugal, Qatar, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Slovenia, Sierra Leone, Senegal, Somalia, Suriname, Turks & Caicos Islands, Togo, Tajikistan, Turkmenistan, Tunisia, Turkey, Tanzania, Ukraine, Uganda, Uzbekistan, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Input
Batteries & Runtime
Battery type
Lead-acid battery
Battery mounting
Open frame battery stands
Battery Placement
External frame
Battery manufacturer
Exide/Yuasa
Physical
Maximum Height
1991MM, 199.1CM
Maximum Width
600MM, 60.0CM
Maximum Depth
1070MM, 107.0CM
Net Weight
610.0KG
Shipping weight
670.0KG
Shipping Height
2140MM, 214.0CM
Shipping Width
1210MM, 121.0CM
Shipping Depth
848MM, 84.8CM
Environmental
Operating Temperature
0 - 35 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
0 - 35 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 9144meters
Conformance
Approvals
CE, EN/IEC 62040-2, EN/IEC 62040-3, IEC 61000-4-5, IEC 62040-2, TÜV
Standard warranty
1 year (parts only), 1 year on-site repair or replace with factory authorized Start-Up