APC Symmetra LX Extended Run Rack-mount w/ 9 SYBT5, 230V

APC Symmetra LX Extended Run Rack-mount w/ 9 SYBT5, 230V Front Left
APC Symmetra LX Extended Run Rack-mount w/ 9 SYBT5, 230V Front Left
APC Symmetra LX Extended Run Rack-mount w/ 9 SYBT5, 230V Front Left
APC Symmetra LX Extended Run Rack-mount w/ 9 SYBT5, 230V Front Left
APC Symmetra LX Extended Run Rack-mount w/ 9 SYBT5, 230V Front Left
APC Symmetra LX Extended Run Rack-mount w/ 9 SYBT5, 230V Back
APC Symmetra LX Extended Run Rack-mount w/ 9 SYBT5, 230V Back
APC Symmetra LX Extended Run Rack-mount w/ 9 SYBT5, 230V Application
APC Symmetra LX Extended Run Rack-mount w/ 9 SYBT5, 230V Application
APC Symmetra LX Extended Run Rack-mount w/ 9 SYBT5, 230V Application
APC Symmetra LX Extended Run Rack-mount w/ 9 SYBT5, 230V Application
APC Symmetra LX Extended Run Rack-mount w/ 9 SYBT5, 230V Application
APC Symmetra LX Extended Run Rack-mount w/ 9 SYBT5, 230V Application
APC Symmetra LX Extended Run Rack-mount w/ 9 SYBT5, 230V Application
APC Symmetra LX Extended Run Rack-mount w/ 9 SYBT5, 230V Application
APC Symmetra LX Extended Run Rack-mount w/ 9 SYBT5, 230V Application
APC Symmetra LX Extended Run Rack-mount w/ 9 SYBT5, 230V Application
APC Symmetra LX Extended Run Rack-mount w/ 9 SYBT5, 230V Front Left
APC Symmetra LX Extended Run Rack-mount w/ 9 SYBT5, 230V Front Left
APC Symmetra LX Extended Run Rack-mount w/ 9 SYBT5, 230V Front Left
APC Symmetra LX Extended Run Rack-mount w/ 9 SYBT5, 230V Back
APC Symmetra LX Extended Run Rack-mount w/ 9 SYBT5, 230V Back
APC Symmetra LX Extended Run Rack-mount w/ 9 SYBT5, 230V Application
APC Symmetra LX Extended Run Rack-mount w/ 9 SYBT5, 230V Application
APC Symmetra LX Extended Run Rack-mount w/ 9 SYBT5, 230V Application
APC Symmetra LX Extended Run Rack-mount w/ 9 SYBT5, 230V Application
APC Symmetra LX Extended Run Rack-mount w/ 9 SYBT5, 230V Application
APC Symmetra LX Extended Run Rack-mount w/ 9 SYBT5, 230V Application
APC Symmetra LX Extended Run Rack-mount w/ 9 SYBT5, 230V Application
APC Symmetra LX Extended Run Rack-mount w/ 9 SYBT5, 230V Application
APC Symmetra LX Extended Run Rack-mount w/ 9 SYBT5, 230V Application
APC Symmetra LX Extended Run Rack-mount w/ 9 SYBT5, 230V Application
  • Extended run power protection for servers, networks, and telecommunications

  • Includes: Installation guide, User manual

View Product Overview

SYARMXR9B9I Features

Key Features

Rack Height
13U
APC Symmetra LX Extended Run Rack-mount w/ 9 SYBT5, 230V
Extended run power protection for servers, networks, and telecommunications
Includes: Installation guide, User manual
  • Battery modules connected in parallel
    Delivers higher availability through redundant batteries.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Modular design
    Enables IT projects that were previously infeasible or cost-prohibitive.
  • Plug-and-Play external batteries
    Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Albania, Armenia, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Brazil, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, Grenada, Georgia, Ghana, Gambia, Greece, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, South Korea, Kuwait, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, North Macedonia, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Peru, Philippines, Pakistan, Poland, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Vietnam, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Input

Number of Power Cords
1

Batteries & Runtime

Battery type
Lead-acid battery
Battery mounting
Enclosed battery cabinet
Battery Placement
Battery cabinet
Battery manufacturer
Panasonic
Expected Battery Life (years)
3 - 5
RBC Quantity
9

Physical

Maximum Height
572MM, 57.2CM
Maximum Width
483MM, 48.3CM
Maximum Depth
686MM, 68.6CM
Net Weight
312.74KG
Shipping weight
363.18KG
Shipping Height
787MM, 78.7CM
Shipping Width
997MM, 99.7CM
Shipping Depth
599MM, 59.9CM
Color
Black

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 4572meters

Conformance

Approvals
BSMI, EN 50091-1, EN 50091-2, EN 60950, IEC 60950, VCCI, VDE
Standard warranty
2 years repair or replace

Options

Services