APC Surge Protection Module for RS232, Replaceable, 1U, for use with PRM4 or PRM24 Rackmount Chassis

APC Surge Protection Module for RS232, Replaceable, 1U, for use with PRM4 or PRM24 Rackmount Chassis Front Left
APC Surge Protection Module for RS232, Replaceable, 1U, for use with PRM4 or PRM24 Rackmount Chassis Front Left
APC Surge Protection Module for RS232, Replaceable, 1U, for use with PRM4 or PRM24 Rackmount Chassis Front Left
APC Surge Protection Module for RS232, Replaceable, 1U, for use with PRM4 or PRM24 Rackmount Chassis Front Left
APC Surge Protection Module for RS232, Replaceable, 1U, for use with PRM4 or PRM24 Rackmount Chassis Front Left
APC Surge Protection Module for RS232, Replaceable, 1U, for use with PRM4 or PRM24 Rackmount Chassis Front Left
APC Surge Protection Module for RS232, Replaceable, 1U, for use with PRM4 or PRM24 Rackmount Chassis Front Left
APC Surge Protection Module for RS232, Replaceable, 1U, for use with PRM4 or PRM24 Rackmount Chassis Front Left
RoHS
  • Protects desktops, servers and switches

  • Includes: User manual

View Product Overview

P232R Features

APC Surge Protection Module for RS232, Replaceable, 1U, for use with PRM4 or PRM24 Rackmount Chassis
Protects desktops, servers and switches
Includes: User manual

ProtectNet Features & Benefits

Protection

Data-line Protection
Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
Lightning and Surge Protection
To prevent damage to your equipment from electric power surges and spikes.
Fail Safe Mode
Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Austria, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bahrain, Burundi, Benin, Bolivia, Brazil, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, Colombia, Costa Rica, Cyprus, Czechia, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, Georgia, Ghana, Gambia, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Number of Outlets
1.0

Surge Protection and Filtering

Data Lines Protected
(multi-line only)
1-8
ts_nm_surge_response
1ns

Physical

Maximum Height
44MM, 4.4CM
Maximum Width
19MM, 1.9CM
Maximum Depth
69MM, 6.9CM
Net Weight
0.18KG
Shipping weight
0.41KG
Shipping Height
99MM, 9.9CM
Shipping Width
33MM, 3.3CM
Shipping Depth
95MM, 9.5CM
Color
Black
SCC Codes
30731304203385

Environmental

Operating Temperature
-5 - 45 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-5 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 3048meters

Conformance

Standard warranty
Limited Lifetime

Sustainable Offer Status

RoHS
Compliant

Options

Services