APC Smart-UPS VT Parallel Communication Kit
-
Accessory solutions to tailor the Smart-UPS to meet your specific needs
-
Includes: Installation guide, Mounting hardware
SUVTOPT009 Features
APC Smart-UPS VT Parallel Communication Kit
Accessory solutions to tailor the Smart-UPS to meet your specific needs
Includes: Installation guide, Mounting hardware
Product Distribution
United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Communications & Management
Interface Port(s)
G35T, SUVTPCOM
Physical
Maximum Height
178MM, 17.8CM
Maximum Width
292MM, 29.2CM
Maximum Depth
254MM, 25.4CM
Net Weight
1.73KG
Shipping weight
1.82KG
Shipping Height
203MM, 20.3CM
Shipping Width
318MM, 31.8CM
Shipping Depth
279MM, 27.9CM
Master Carton Dimensions (Length x Width x Height)
1200 x 1000 x 1368MM
Master Carton Units
54.0
Master Carton Weight
98.28
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Conformance
Approvals
CE, cUL listed, ISO 14001, ISO 9001, UL 1778
Standard warranty
1 year repair or replace
Sustainable Offer Status
PEP
Available in Documentation tab
EOLI
Available in Documentation tab