APC Smart-UPS Ultra On-Line, 8000VA, Lithium-ion, Rack/Tower 4U, 230V, 6 C13 + 4 C19 + 2 C19 IEC outlets, Network Card, Extended runtime, W/rail kit

APC Smart-UPS Ultra On-Line, 8000VA, Lithium-ion, Rack/Tower 4U, 230V, 6 C13 + 4 C19 + 2 C19 IEC outlets, Network Card, Extended runtime, W/rail kit Front Left
APC Smart-UPS Ultra On-Line, 8000VA, Lithium-ion, Rack/Tower 4U, 230V, 6 C13 + 4 C19 + 2 C19 IEC outlets, Network Card, Extended runtime, W/rail kit Front Left
APC Smart-UPS Ultra On-Line, 8000VA, Lithium-ion, Rack/Tower 4U, 230V, 6 C13 + 4 C19 + 2 C19 IEC outlets, Network Card, Extended runtime, W/rail kit Front Left
APC Smart-UPS Ultra On-Line, 8000VA, Lithium-ion, Rack/Tower 4U, 230V, 6 C13 + 4 C19 + 2 C19 IEC outlets, Network Card, Extended runtime, W/rail kit Front Left
APC Smart-UPS Ultra On-Line, 8000VA, Lithium-ion, Rack/Tower 4U, 230V, 6 C13 + 4 C19 + 2 C19 IEC outlets, Network Card, Extended runtime, W/rail kit Front Right
APC Smart-UPS Ultra On-Line, 8000VA, Lithium-ion, Rack/Tower 4U, 230V, 6 C13 + 4 C19 + 2 C19 IEC outlets, Network Card, Extended runtime, W/rail kit Front Right
APC Smart-UPS Ultra On-Line, 8000VA, Lithium-ion, Rack/Tower 4U, 230V, 6 C13 + 4 C19 + 2 C19 IEC outlets, Network Card, Extended runtime, W/rail kit Front Straight
APC Smart-UPS Ultra On-Line, 8000VA, Lithium-ion, Rack/Tower 4U, 230V, 6 C13 + 4 C19 + 2 C19 IEC outlets, Network Card, Extended runtime, W/rail kit Front Straight
APC Smart-UPS Ultra On-Line, 8000VA, Lithium-ion, Rack/Tower 4U, 230V, 6 C13 + 4 C19 + 2 C19 IEC outlets, Network Card, Extended runtime, W/rail kit Back
APC Smart-UPS Ultra On-Line, 8000VA, Lithium-ion, Rack/Tower 4U, 230V, 6 C13 + 4 C19 + 2 C19 IEC outlets, Network Card, Extended runtime, W/rail kit Back
APC Smart-UPS Ultra On-Line, 8000VA, Lithium-ion, Rack/Tower 4U, 230V, 6 C13 + 4 C19 + 2 C19 IEC outlets, Network Card, Extended runtime, W/rail kit Front Left
APC Smart-UPS Ultra On-Line, 8000VA, Lithium-ion, Rack/Tower 4U, 230V, 6 C13 + 4 C19 + 2 C19 IEC outlets, Network Card, Extended runtime, W/rail kit Front Left
APC Smart-UPS Ultra On-Line, 8000VA, Lithium-ion, Rack/Tower 4U, 230V, 6 C13 + 4 C19 + 2 C19 IEC outlets, Network Card, Extended runtime, W/rail kit Front Right
APC Smart-UPS Ultra On-Line, 8000VA, Lithium-ion, Rack/Tower 4U, 230V, 6 C13 + 4 C19 + 2 C19 IEC outlets, Network Card, Extended runtime, W/rail kit Front Right
APC Smart-UPS Ultra On-Line, 8000VA, Lithium-ion, Rack/Tower 4U, 230V, 6 C13 + 4 C19 + 2 C19 IEC outlets, Network Card, Extended runtime, W/rail kit Front Straight
APC Smart-UPS Ultra On-Line, 8000VA, Lithium-ion, Rack/Tower 4U, 230V, 6 C13 + 4 C19 + 2 C19 IEC outlets, Network Card, Extended runtime, W/rail kit Front Straight
APC Smart-UPS Ultra On-Line, 8000VA, Lithium-ion, Rack/Tower 4U, 230V, 6 C13 + 4 C19 + 2 C19 IEC outlets, Network Card, Extended runtime, W/rail kit Back
APC Smart-UPS Ultra On-Line, 8000VA, Lithium-ion, Rack/Tower 4U, 230V, 6 C13 + 4 C19 + 2 C19 IEC outlets, Network Card, Extended runtime, W/rail kit Back
  • Ultra-high power density, On-Line power protection with Lithium-ion batteries and scalable runtime options

  • Includes: Rack mounting hardware, Stabilization feet, Strain relief, Temperature probe, USB cable

View Product Overview

SRTL8KRM4UI Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (8000 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
8.0kWatts / 8.0kVA
Rack Height
4U
Output Connections
(6) IEC 60320 C19 (Battery Backup)
(6) IEC 60320 C13 (Battery Backup)
Input Connections
Hard wire 3-wire (1P + N + E), Hard Wire 3-wire 46 A
APC Smart-UPS Ultra On-Line, 8000VA, Lithium-ion, Rack/Tower 4U, 230V, 6 C13 + 4 C19 + 2 C19 IEC outlets, Network Card, Extended runtime, W/rail kit
Ultra-high power density, On-Line power protection with Lithium-ion batteries and scalable runtime options
Includes: Rack mounting hardware, Stabilization feet, Strain relief, Temperature probe, USB cable

Smart-UPS Ultra Features & Benefits

Protection

Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Cold-start capable
Provides temporary battery power when the utility power is out.
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)

Serviceability

Battery management system
Provide real time monitoring and protection of lithium-ion batteries in service. Battery state of charge (SOC) and state of health (SOH) is precisely reflected in UPS control and service in field.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.

Adaptability

Rack/Tower mounting convertible
Save extra effort or investment when migrating from tower to rack-mount environment, with auto-rotating LCD and smart installation kits.
Plug-and-Play external batteries
Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.
Flash upgradeable firmware
Install maintenance releases of firmware remotely using FTP.

Availability

Automatic internal bypass
Pure static bypass switch without bridging contactor securing a fast and reliable transfer to and from bypass, rated for 125% nominal load.
Live-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Scalable runtime
Allows additional run time to be quickly added as needed.
Best-in-Class compact design
Enables flexible applications for edge computing with highest power density and energy density, and multiple mounting options
Long lifetime of batteries
Increases availability by saving the time and effort on battery replacements during the whole usage time.
Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.

Manageability

Serial connectivity
Provides management of the UPS via a serial port.
Network manageable
Most models provide remote power management options of the UPS over the network. Many do not have NMC embedded.
InfraStruXure Manager Compatible
Enables centralized management via the APC InfraStruXure Manager.
High resolution LCD with virtual touch keys
Quickly understand unit and power status with clear indications.

Product Distribution

United Arab Emirates, Argentina, Austria, Australia, Belgium, Bulgaria, Bolivia, Brazil, Switzerland, Chile, Colombia, Serbia and Montenegro, Czechia, Germany, Denmark, Algeria, Estonia, Egypt, Spain, Finland, France, United Kingdom, Greece, Hong Kong SAR China, Croatia, Hungary, Ireland, Israel, Italy, Lithuania, Latvia, Morocco, North Macedonia, Nigeria, Netherlands, Norway, Peru, Poland, Portugal, Romania, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Tunisia, Turkey, Ukraine, South Africa

Technical Specifications

Output

Max Configurable Power (Watts)
8.0kWatts / 8.0kVA
Output Voltage Distortion
Less than 5 %
Output Frequency (sync to mains)
50/60 Hz +/- 3 Hz Sync to mains
Load Crest Factor
3 : 1
Topology
Double conversion online
Waveform type
Sine wave
Bypass
Internal bypass (automatic and manual)

Input

Input frequency
40 - 70 Hz Auto-sensing
Number of Power Cords
1
Other Input Voltages
220, -, 240 V

Batteries & Runtime

Battery type
Li-Ion (Lithium-Ion)
Typical recharge time
1.5hour(s)
Nominal Battery Voltage
180 V
Expected Battery Life (years)
5 - 10
RBC Quantity
2
Battery Charge Power (Watts)
1.2kWatts
Extendable Run Time
1

Communications & Management

Control panel
Multifunction LCD status and control console
Emergency Power Off (EPO)
Yes
Available SmartSlot™ Interface Quantity
1

Surge Protection and Filtering

Surge energy rating
1410Joules

Physical

Maximum Height
175MM, 17.5CM
Maximum Width
432MM, 43.2CM
Maximum Depth
832MM, 83.2CM
Net Weight
55.0KG
Shipping weight
88.5KG
Shipping Height
630MM, 63.0CM
Shipping Width
650MM, 65.0CM
Shipping Depth
1000MM, 100.0CM
Color
Silver
SCC Codes
1073130457849

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 (Non-condensing) %
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
55.0dBA
Online thermal dissipation
1900.0BTU/hr
Protection Class
IP20

Conformance

Approvals
CE Mark, EN/IEC 62040-1, EN/IEC 62040-2, IEC 62040-2, UKCA, VDE
Standard warranty
5 years repair or replace

Options

Services