APC Smart-UPS RT Battery Pack Frame, 192V, for 600mm deep rack, 2U

APC Smart-UPS RT Battery Pack Frame, 192V, for 600mm deep rack, 2U Front Left
APC Smart-UPS RT Battery Pack Frame, 192V, for 600mm deep rack, 2U Front Left
APC Smart-UPS RT Battery Pack Frame, 192V, for 600mm deep rack, 2U Front Left
APC Smart-UPS RT Battery Pack Frame, 192V, for 600mm deep rack, 2U Front Right
APC Smart-UPS RT Battery Pack Frame, 192V, for 600mm deep rack, 2U Front Straight
APC Smart-UPS RT Battery Pack Frame, 192V, for 600mm deep rack, 2U Back
APC Smart-UPS RT Battery Pack Frame, 192V, for 600mm deep rack, 2U Application
APC Smart-UPS RT Battery Pack Frame, 192V, for 600mm deep rack, 2U Application
APC Smart-UPS RT Battery Pack Frame, 192V, for 600mm deep rack, 2U Front Left
APC Smart-UPS RT Battery Pack Frame, 192V, for 600mm deep rack, 2U Front Right
APC Smart-UPS RT Battery Pack Frame, 192V, for 600mm deep rack, 2U Front Straight
APC Smart-UPS RT Battery Pack Frame, 192V, for 600mm deep rack, 2U Back
APC Smart-UPS RT Battery Pack Frame, 192V, for 600mm deep rack, 2U Application
APC Smart-UPS RT Battery Pack Frame, 192V, for 600mm deep rack, 2U Application
  • Extended-run battery systems provide flexible runtime to critical Smart-UPS applications.

  • Includes: Documentation CD, Installation guide, Rack mounting brackets

View Product Overview

SURT192SR2XLBF Features

Key Features

Rack Height
2U
APC Smart-UPS RT Battery Pack Frame, 192V, for 600mm deep rack, 2U
Extended-run battery systems provide flexible runtime to critical Smart-UPS applications.
Includes: Documentation CD, Installation guide, Rack mounting brackets

Smart-UPS Battery Systems Features & Benefits

Availability

Multiple battery pack configuration
Connect up to 10 battery packs for extended runtime applications.
Advanced battery management included
Embedded monitoring at the cell, module, and cabinet level provides a clear picture of battery runtime and health, with the added benefits of predictable, consistent runtime performance, and stable cell health.

Product Distribution

United Arab Emirates, Albania, Armenia, Angola, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Congo - Kinshasa, Côte d’Ivoire, Cameroon, China, Cyprus, Czechia, Djibouti, Denmark, Algeria, Estonia, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Hong Kong SAR China, Croatia, Hungary, Ireland, Israel, Iraq, Iceland, Italy, Jordan, Kenya, Kuwait, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, North Macedonia, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Nigeria, Netherlands, Norway, Oman, Pakistan, Portugal, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Turks & Caicos Islands, Togo, Tajikistan, Turkmenistan, Taiwan, Tanzania, Ukraine, Uganda, Uzbekistan, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Battery Output Voltage
192 V

Batteries & Runtime

Battery type
Lead-acid battery
Battery Slots Empty
2
Expected Battery Life (years)
5 - 8
RBC Quantity
1

Physical

Maximum Height
89MM, 8.9CM
Maximum Width
432MM, 43.2CM
Maximum Depth
520MM, 52.0CM
Net Weight
9.09KG
Shipping weight
11.36KG
Shipping Height
152MM, 15.2CM
Shipping Width
610MM, 61.0CM
Shipping Depth
508MM, 50.8CM
Color
Black

Conformance

Standard warranty
2 years repair or replace

Options

Services