APC Smart-UPS RT 48V Battery Pack Japan
-
Extended-run battery systems provide flexible runtime to critical Smart-UPS applications.
-
Includes: Documentation CD, User manual
SURTA48XLBPJ Features
Key Features
Rack Height
2U
APC Smart-UPS RT 48V Battery Pack Japan
Extended-run battery systems provide flexible runtime to critical Smart-UPS applications.
Includes: Documentation CD, User manual
Smart-UPS Battery Systems Features & Benefits
Availability
Multiple battery pack configuration
Connect up to 10 battery packs for extended runtime applications.
Advanced battery management included
Embedded monitoring at the cell, module, and cabinet level provides a clear picture of battery runtime and health, with the added benefits of predictable, consistent runtime performance, and stable cell health.
Product Distribution
Belgium, Serbia and Montenegro, Czechia, Greece, Croatia, Italy, Japan, South Korea, Morocco, Netherlands, Slovenia
Output
Battery Output Voltage
48 V
Input
Number of Power Cords
1
Batteries & Runtime
Battery type
Lead-acid battery
Battery mounting
Enclosed battery cabinet
RBC Quantity
2
Battery blocks per string
4
Physical
Maximum Height
86MM, 8.6CM
Maximum Width
432MM, 43.2CM
Maximum Depth
565MM, 56.5CM
Net Weight
32.0KG
Shipping weight
39.0KG
Shipping Height
275MM, 27.5CM
Shipping Width
753MM, 75.3CM
Shipping Depth
595MM, 59.5CM
Color
Black
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 3048meters
Storage Temperature
-20 - 50 °C
Storage Relative Humidity
0 - 95 (Non-condensing) %
Storage Elevation
0 - 15240meters
Conformance
Standard warranty
2 years repair or replace
Sustainable Offer Status
RoHS
Compliant