APC Smart-UPS On-Line, 20kVA/20kW, Rack/Tower, 230V/380V...415V, Hard wire 5-wire(3P+N+E)+3-wire(1P+N+E), Network Card, W/O rail kit

APC Smart-UPS On-Line, 20kVA/20kW, Rack/Tower, 230V/380V...415V, Hard wire 5-wire(3P+N+E)+3-wire(1P+N+E), Network Card, W/O rail kit Front Left
APC Smart-UPS On-Line, 20kVA/20kW, Rack/Tower, 230V/380V...415V, Hard wire 5-wire(3P+N+E)+3-wire(1P+N+E), Network Card, W/O rail kit Front Left
APC Smart-UPS On-Line, 20kVA/20kW, Rack/Tower, 230V/380V...415V, Hard wire 5-wire(3P+N+E)+3-wire(1P+N+E), Network Card, W/O rail kit Front Left
APC Smart-UPS On-Line, 20kVA/20kW, Rack/Tower, 230V/380V...415V, Hard wire 5-wire(3P+N+E)+3-wire(1P+N+E), Network Card, W/O rail kit Front Left
APC Smart-UPS On-Line, 20kVA/20kW, Rack/Tower, 230V/380V...415V, Hard wire 5-wire(3P+N+E)+3-wire(1P+N+E), Network Card, W/O rail kit Front Left
APC Smart-UPS On-Line, 20kVA/20kW, Rack/Tower, 230V/380V...415V, Hard wire 5-wire(3P+N+E)+3-wire(1P+N+E), Network Card, W/O rail kit Front Left
APC Smart-UPS On-Line, 20kVA/20kW, Rack/Tower, 230V/380V...415V, Hard wire 5-wire(3P+N+E)+3-wire(1P+N+E), Network Card, W/O rail kit Front Right
APC Smart-UPS On-Line, 20kVA/20kW, Rack/Tower, 230V/380V...415V, Hard wire 5-wire(3P+N+E)+3-wire(1P+N+E), Network Card, W/O rail kit Front Right
APC Smart-UPS On-Line, 20kVA/20kW, Rack/Tower, 230V/380V...415V, Hard wire 5-wire(3P+N+E)+3-wire(1P+N+E), Network Card, W/O rail kit Front Straight
APC Smart-UPS On-Line, 20kVA/20kW, Rack/Tower, 230V/380V...415V, Hard wire 5-wire(3P+N+E)+3-wire(1P+N+E), Network Card, W/O rail kit Front Straight
APC Smart-UPS On-Line, 20kVA/20kW, Rack/Tower, 230V/380V...415V, Hard wire 5-wire(3P+N+E)+3-wire(1P+N+E), Network Card, W/O rail kit Front Straight
APC Smart-UPS On-Line, 20kVA/20kW, Rack/Tower, 230V/380V...415V, Hard wire 5-wire(3P+N+E)+3-wire(1P+N+E), Network Card, W/O rail kit Back
APC Smart-UPS On-Line, 20kVA/20kW, Rack/Tower, 230V/380V...415V, Hard wire 5-wire(3P+N+E)+3-wire(1P+N+E), Network Card, W/O rail kit Front Left
APC Smart-UPS On-Line, 20kVA/20kW, Rack/Tower, 230V/380V...415V, Hard wire 5-wire(3P+N+E)+3-wire(1P+N+E), Network Card, W/O rail kit Front Left
APC Smart-UPS On-Line, 20kVA/20kW, Rack/Tower, 230V/380V...415V, Hard wire 5-wire(3P+N+E)+3-wire(1P+N+E), Network Card, W/O rail kit Front Left
APC Smart-UPS On-Line, 20kVA/20kW, Rack/Tower, 230V/380V...415V, Hard wire 5-wire(3P+N+E)+3-wire(1P+N+E), Network Card, W/O rail kit Front Left
APC Smart-UPS On-Line, 20kVA/20kW, Rack/Tower, 230V/380V...415V, Hard wire 5-wire(3P+N+E)+3-wire(1P+N+E), Network Card, W/O rail kit Front Right
APC Smart-UPS On-Line, 20kVA/20kW, Rack/Tower, 230V/380V...415V, Hard wire 5-wire(3P+N+E)+3-wire(1P+N+E), Network Card, W/O rail kit Front Right
APC Smart-UPS On-Line, 20kVA/20kW, Rack/Tower, 230V/380V...415V, Hard wire 5-wire(3P+N+E)+3-wire(1P+N+E), Network Card, W/O rail kit Front Straight
APC Smart-UPS On-Line, 20kVA/20kW, Rack/Tower, 230V/380V...415V, Hard wire 5-wire(3P+N+E)+3-wire(1P+N+E), Network Card, W/O rail kit Front Straight
APC Smart-UPS On-Line, 20kVA/20kW, Rack/Tower, 230V/380V...415V, Hard wire 5-wire(3P+N+E)+3-wire(1P+N+E), Network Card, W/O rail kit Front Straight
APC Smart-UPS On-Line, 20kVA/20kW, Rack/Tower, 230V/380V...415V, Hard wire 5-wire(3P+N+E)+3-wire(1P+N+E), Network Card, W/O rail kit Back
  • High density, double-conversion on-line power protection with scalable runtime

  • Includes: (1) Installation manual, (1) Rack mounting brackets, (1) Stabilization/wall mounting feet, (1) USB cable

View Product Overview

SRTG20KXLI Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (20000 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
20.0kWatts / 20.0kVA
Rack Height
7U
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
Hard wire 3-wire (1P + N + E), Hard wire 5 wire (3P + N + E)
Maximum Input Current
87.0A
APC Smart-UPS On-Line, 20kVA/20kW, Rack/Tower, 230V/380V...415V, Hard wire 5-wire(3P+N+E)+3-wire(1P+N+E), Network Card, W/O rail kit
High density, double-conversion on-line power protection with scalable runtime
Includes: (1) Installation manual, (1) Rack mounting brackets, (1) Stabilization/wall mounting feet, (1) USB cable

Smart-UPS On-Line Features & Benefits

Manageability

InfraStruXure Manager Compatible
Enables centralized management via the APC InfraStruXure Manager.
Intelligent Card Slot
Customize UPS capabilities with management cards.
LED status indicators
Quickly understand unit and power status with visual indicators.
Network manageable
Most models provide remote power management options of the UPS over the network. Many do not have NMC embedded.
Serial connectivity
Provides management of the UPS via a serial port.

Adaptability

Flash upgradeable firmware
Install maintenance releases of firmware remotely using FTP.
Plug-and-Play external batteries
Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.
Rack/Tower convertible
Protects the initial investment in the UPS when migrating from tower to rack-mount environment.

Marketing features

Low operating and maintenance costs with proven reliability and intelligent battery management .
Intelligent battery management, pioneered by APC, maximizes battery performance and life through intelligent, precision temperature compensated charging. Automatic self tests insure battery reliability and warn customers in advance of battery replacement. Convenient, easy to connect, hot-swappable battery modules provide battery replacement without powering down.
Peace of mind that comes with full equipment compatibility and reliability of a leader
Provides pure sine wave output which is recommended by server manufacturers using active power factor corrected (PFC) power supplies. Safety agency tested and approved means that you can deploy Smart-UPS with confidence that they meet or exceed the industry’s most rigorous standards.
Avoids costly power problems by keeping your IT equipment and data protected and available .
Network grade power conditioning protects from damaging surges and disruptive noise. The double conversion architecture provides tight voltage regulation, frequency regulation ,and zero transfer time to battery during power events.
Save time with easy and convenient remote/network accessibility.
Network manageable via serial, USB or Ethernet. Includes Powerchute® Software for convenient monitoring and control, safe operating system shutdown, and innovative energy management capabilities.

Protection

Cold-start capable
Provides temporary battery power when the utility power is out.
Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Serviceability

Audible alarms
Provides notification of changing utility power and UPS power conditions
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Disconnected battery notification
Warns when a battery is not available to provide backup power.
Predictive failure notification.
Provides early-warning fault analysis ensuring proactive component replacement.
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)

Availability

Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.
Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS power overload or fault.
Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Scalable runtime
Allows additional run time to be quickly added as needed.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belize, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, Colombia, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guyana, Hong Kong SAR China, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Nigeria, Netherlands, Norway, New Zealand, Oman, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Max Configurable Power (Watts)
20.0kWatts / 20.0kVA
Output Voltage Note
Configurable for 380 : 400 or 415 V 3 Phase nominal output voltage
Output Voltage Distortion
Less than 5 %
Output Frequency (sync to mains)
50/60 Hz +/- 4 Hz Sync to mains
Other Output Voltages
230 V
Load Crest Factor
3 : 1
Topology
Double conversion online
Waveform type
Sine wave
Overload Operation
60 seconds at 125% and 30 seconds at 150%
Bypass
Internal bypass (automatic and manual)

Input

Input frequency
40 - 70 Hz Auto-sensing
Input voltage range for main operations
160 - 285 Full load, 380 (380...415 V)V
Input Total Harmonic Distortion
Less than 5 % for full load
Other Input Voltages
220, -, 240 V

Batteries & Runtime

Battery type
Lead-acid battery
Typical recharge time
4hour(s)
Nominal Battery Voltage
+/- 192 V
Replacement Battery
Expected Battery Life (years)
3 - 5
RBC Quantity
2
Battery Charge Power (Watts)
2.16kWatts
Extendable Run Time
1

Communications & Management

Emergency Power Off (EPO)
Yes

Surge Protection and Filtering

Surge energy rating
600Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
306MM, 30.6CM
Maximum Width
440MM, 44.0CM
Maximum Depth
700MM, 70.0CM
Net Weight
142.5KG
Shipping weight
157.2KG
Shipping Height
535MM, 53.5CM
Shipping Width
790MM, 79.0CM
Shipping Depth
590MM, 59.0CM
Color
Black

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 3000meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 (Non-condensing) %
Storage Elevation
0 - 15000meters
Audible noise at 1 meter from surface of unit
58.0dBA
Online thermal dissipation
3821.0BTU/hr
Protection Class
IP20

Conformance

Approvals
CE, TISI, UKCA
Standard warranty
3 years repair or replace (excluding battery) and 2 years for battery

Options

Services