APC Smart-UPS Backplate Kit for SUA2200 & SUA3000, 100/120V, 4x NEMA 5-15R & 2x NEMA 5-20R & 1x NEMA L5-20R

APC Smart-UPS Backplate Kit for SUA2200 & SUA3000, 100/120V, 4x NEMA 5-15R & 2x NEMA 5-20R & 1x NEMA L5-20R Front Left
APC Smart-UPS Backplate Kit for SUA2200 & SUA3000, 100/120V, 4x NEMA 5-15R & 2x NEMA 5-20R & 1x NEMA L5-20R Front Left
APC Smart-UPS Backplate Kit for SUA2200 & SUA3000, 100/120V, 4x NEMA 5-15R & 2x NEMA 5-20R & 1x NEMA L5-20R Front Left
APC Smart-UPS Backplate Kit for SUA2200 & SUA3000, 100/120V, 4x NEMA 5-15R & 2x NEMA 5-20R & 1x NEMA L5-20R Front Left
APC Smart-UPS Backplate Kit for SUA2200 & SUA3000, 100/120V, 4x NEMA 5-15R & 2x NEMA 5-20R & 1x NEMA L5-20R Front Left
APC Smart-UPS Backplate Kit for SUA2200 & SUA3000, 100/120V, 4x NEMA 5-15R & 2x NEMA 5-20R & 1x NEMA L5-20R Front Left
  • Accessory solutions to tailor the Smart-UPS to meet your specific needs

View Product Overview

SUA029 Features

Key Features

Output Connections
(2) NEMA 5-20R
(4) NEMA 5-15R
(1) NEMA L5-20R
Nominal Input Voltage
100V, 120V
APC Smart-UPS Backplate Kit for SUA2200 & SUA3000, 100/120V, 4x NEMA 5-15R & 2x NEMA 5-20R & 1x NEMA L5-20R
Accessory solutions to tailor the Smart-UPS to meet your specific needs

Product Distribution

Anguilla, Barbados, Bermuda, Brazil, Bahamas, Belize, Canada, Switzerland, Chile, Colombia, Czechia, Dominican Republic, Ecuador, Greece, Guatemala, Guyana, Honduras, Croatia, Haiti, Italy, Jamaica, Japan, South Korea, Cayman Islands, Morocco, Mexico, Nicaragua, Netherlands, Panama, Puerto Rico, Slovenia, Slovakia, El Salvador, Trinidad & Tobago, Taiwan, United States, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Input

Number of Power Cords
1

Physical

Maximum Height
127MM, 12.7CM
Maximum Width
178MM, 17.8CM
Maximum Depth
254MM, 25.4CM
Net Weight
0.92KG
Shipping weight
1.36KG
Shipping Height
127MM, 12.7CM
Shipping Width
178MM, 17.8CM
Shipping Depth
254MM, 25.4CM

Conformance

Standard warranty
1 year

Options

Services