APC Smart-UPS 2200VA RM 3U 120V/230V In 120V Out

APC Smart-UPS 2200VA RM 3U 120V/230V In 120V Out Front Left
APC Smart-UPS 2200VA RM 3U 120V/230V In 120V Out Front Left
APC Smart-UPS 2200VA RM 3U 120V/230V In 120V Out Front Left
APC Smart-UPS 2200VA RM 3U 120V/230V In 120V Out Front Left
APC Smart-UPS 2200VA RM 3U 120V/230V In 120V Out Back
APC Smart-UPS 2200VA RM 3U 120V/230V In 120V Out Front Left
APC Smart-UPS 2200VA RM 3U 120V/230V In 120V Out Front Left
APC Smart-UPS 2200VA RM 3U 120V/230V In 120V Out Back
  • Intelligent and efficient power protection enabling multi-regional deployment.

  • Includes: CD with software, Country-specific detachable power cord, Smart UPS signalling RS-232 cable, User manual

View Product Overview

SU2200R3X167 Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (1600 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
1.6kWatts / 2.2kVA
Rack Height
3U
Output Connections
(8) NEMA 5-15R (Battery Backup)
Nominal Output Voltage
120V
Nominal Input Voltage
120V, 230V
Input Connections
BS1363A British, CEI 23-16 Italian, NEMA 5-20P, Schuko CEE 7 / EU1-16P
Cord Length
1.8meters
APC Smart-UPS 2200VA RM 3U 120V/230V In 120V Out
Intelligent and efficient power protection enabling multi-regional deployment.
Includes: CD with software, Country-specific detachable power cord, Smart UPS signalling RS-232 cable, User manual

Global Deployment Features & Benefits

Serviceability

User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Easy to install
Innovative design allows for fast, easy installation by almost anybody.
Technical support
Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced

Availability

Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.
Pure sine wave output on battery
Simulates utility power to provide the highest degree of compatibility for active PFC (power factor corrected) servers and sensitive electronics.
Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.

Manageability

Intelligent Card Slot
Customize UPS capabilities with management cards.
Serial connectivity
Provides management of the UPS via a serial port.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
LED Indicators
Provide easy-to-read status of the unit and utility power conditions.

Product Distribution

Antigua & Barbuda, Anguilla, Netherlands Antilles, Argentina, Barbados, Belgium, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Switzerland, Colombia, Costa Rica, Czechia, Germany, Dominica, Dominican Republic, Ecuador, Grenada, Greece, Guatemala, Guyana, Honduras, Croatia, Haiti, Italy, Jamaica, St. Kitts & Nevis, Cayman Islands, St. Lucia, Morocco, Mexico, Nicaragua, Netherlands, Panama, Peru, Puerto Rico, Portugal, Paraguay, Slovenia, Slovakia, El Salvador, Trinidad & Tobago, Uruguay, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Max Configurable Power (Watts)
1.6kWatts / 2.2kVA
Output Voltage Distortion
Less than 5 % at full load
Output Frequency (sync to mains)
47 - 53 Hz For 50 Hz nominal Sync to mains, 57 - 63 Hz For 60 Hz nominal Sync to mains
Topology
Line interactive
Waveform type
Sine wave
Transfer Time
2 ms typical

Input

Input frequency
50/60 Hz +/- 3 Hz Auto-sensing
Number of Power Cords
1

Batteries & Runtime

Battery type
Lead-acid battery
Typical recharge time
3hour(s)
Replacement Battery
Expected Battery Life (years)
3 - 5
RBC Quantity
1
Battery Charge Power (Watts)
223 Watts

Communications & Management

Interface Port(s)
DB-9 RS-232, SmartSlot
Control panel
LED status display with load and battery bar-graphs and on line : on battery : replace battery : and overload indicators
Emergency Power Off (EPO)
Optional
Available SmartSlot™ Interface Quantity
1

Surge Protection and Filtering

Surge energy rating
480Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
132MM, 13.2CM
Maximum Width
483MM, 48.3CM
Maximum Depth
635MM, 63.5CM
Net Weight
46.82KG
Shipping weight
55.8KG
Shipping Height
254MM, 25.4CM
Shipping Width
622MM, 62.2CM
Shipping Depth
953MM, 95.3CM
Color
Beige

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
47.0dBA
Online thermal dissipation
275.0BTU/hr

Conformance

Approvals
CSA, TAA compliance
Standard warranty
2 years repair or replace, optional on-site warranties available, optional extended warranties available

Options

Services