APC Silcon 480kW 400V UPS

APC Silcon 480kW 400V UPS Front Left
APC Silcon 480kW 400V UPS Front Left
APC Silcon 480kW 400V UPS Front Left
APC Silcon 480kW 400V UPS Front Left
APC Silcon 480kW 400V UPS Front Left
APC Silcon 480kW 400V UPS Front Left
  • 3 phase UPS power protection with industry leading efficiency and robust performance for data centers and facilities

  • Includes: Installation Guide, Parallel Card, Relay Board, Triple Chassis for 3 SmartSlots, User Manual, Web/SNMP Management Card

View Product Overview

SL480KH Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (480000 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
480.0kWatts / 480.0kVA
Output Connections
(1) Hard Wire 5-wire (3PH + N + G) (Battery Backup)
(1) Hard Wire 4-wire (3PH + N) (Battery Backup)
(1) Hard Wire 3-wire (3PH) (Battery Backup)
(1) Hard Wire 4-wire (3PH + G) (Battery Backup)
Nominal Output Voltage
230V, 400V 3PH
Nominal Input Voltage
400V 3PH
Input Connections
Hard Wire 5-wire (3PH + N + G), Hard Wire 4-wire (3PH + PEN), Hard Wire 4-wire (3PH + N)
APC Silcon 480kW 400V UPS
3 phase UPS power protection with industry leading efficiency and robust performance for data centers and facilities
Includes: Installation Guide, Parallel Card, Relay Board, Triple Chassis for 3 SmartSlots, User Manual, Web/SNMP Management Card

Silcon Features & Benefits

Marketing features

Input Power Factor Correction
Eliminates the need for an external phase-compensation unit and minimizes installation costs by enabling the use of smaller generators and cabling.

Manageability

Intelligent Card Slot
Customize UPS capabilities with management cards.
Network manageable
Most models provide remote power management options of the UPS over the network. Many do not have NMC embedded.
LCD display
Alpha-Numeric Display which displays system parameters and alarms.
Manageable external batteries
Reduces preventative maintenance service needs by monitoring the health and status of the external batteries and their expected runtime.
Audible alarms
Provides notification of changing utility power and UPS conditions.

Total cost of Ownership

Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.
Fully-rated power kVA equals kW
Reduces cost by eliminating the need for an oversized UPS for Power Factor Corrected (PFC) loads.
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.

Availability

Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Parallel-capacity capability
Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS power overload or fault.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
200% overload capability
The APC Silcon Series has the ability to supply 200% overload in normal operation for a period of 60 seconds. This enables the system to handle inrush currents, sudden peak loads and output faults without transitioning to bypass. The result is increased availability.
Parallel-redundant capability
Powers the connected equipment with multiple uninterruptible power supplies and redundant fan design to increase system redundancy.

Protection

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Locking cabinet
Prevents unauthorized access to the UPS.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Brazil, Botswana, Belarus, Belize, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, Ghana, Gambia, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, North Macedonia, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, XF, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Max Configurable Power (Watts)
480.0kWatts / 480.0kVA
Output Voltage Note
Configurable for 380 : 400 or 415 V 3 Phase nominal output voltage
Efficiency at Full Load
97.0 %
Output Voltage Distortion
Less than 3%
Output Frequency (sync to mains)
50 Hz, 60 Hz
Output Frequency (not synced)
60Hz +/- 0.1% for 60Hz nominal, 50Hz +/- 0.1% for 50Hz nominal
Load Crest Factor
Unlimited
Topology
Delta Conversion On-Line
Waveform type
Sine wave
Bypass
Built-in Static Bypass

Input

Input frequency
50 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%, 60 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%
Input voltage range for main operations
323 - 437 (380V), 340 - 460 (400V), 353 - 477 (415V)V
Input voltage adjustable range for mains operation
323 - 437 (380 V), 340 - 460 (400V), 357 - 477 (415 V)V
Number of Power Cords
1
Efficiency at Full Load
97.0 %
Input Power Factor at Full Load
0.99

Batteries & Runtime

Battery type
No internal battery - uses external battery system
Expected Battery Life (years)
--
Extendable Run Time
1

Communications & Management

Interface Port(s)
Contact Closure, DB-25 RS-232
Control panel
Multi-function LCD status and control console
Audible Alarm
Beep for each 52 alarm conditions
Emergency Power Off (EPO)
Yes
Available SmartSlot™ Interface Quantity
2

Physical

Maximum Height
1800MM, 180.0CM
Maximum Width
1900MM, 190.0CM
Maximum Depth
800MM, 80.0CM
Net Weight
1803.64KG
Shipping weight
1825.91KG
Shipping Height
2050MM, 205.0CM
Shipping Width
2150MM, 215.0CM
Shipping Depth
1100MM, 110.0CM
Color
Green, Light grey
Units per Pallet
1.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-999.9meters
Storage Temperature
-50 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters
Audible noise at 1 meter from surface of unit
73.0dBA
Online thermal dissipation
54251.0BTU/hr
Protection Class
IP 30 with IP 31 optional

Conformance

Approvals
C-tick, CE, EN 50091-1, EN 50091-2, ISO 9001, ISO 14001, TUV
Equipment protection policy
--
Standard warranty
1 year repair or replace, optional on-site warranties available, optional extended warranties available

Options

Services